Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Transformers

for ADI ADuM4070 Isolated Switching Regulator

RoHS compliant
  • Developed to work with Analog Devices ADuM4070 Isolated switching regulator with integrated feedback
  • Power rating: 2 Watts

Buy Now:
Count Unit price
1 $5.08
175 $4.30
350 $3.75
700 $3.26
1400 $2.61
2800 $2.22
5000 $2.04

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Analog Devices ADuM4070

Part number Primary voltage Secondary voltage
CR7983-CLD 5 V 3.3 V 15 V
CR7984-CLD 5 V 12 V 24 V
CR7985-CLD 5 V 5 V 15 V

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (µH) 2
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
CR7983-CLD 256 0.16 0.32 0.75 1 : 2 18 5000
CR7984-CLD 256 0.17 0.45 0.75 1 : 3 18 5000
CR7985-CLD 256 0.17 2.00 0.72 1 : 5 18 5000
Notes
  1. When ordering, please specify packaging code: e.g. CR7983-CLD
  2. Inductance is for the primary, measured from pins 12 – 11 at 1 kHz, 0.1 V.
  3. DCR is for each winding of the primary and secondary.
  4. Leakage inductance is for the primary windings, measured from pins 12 – 11 with all secondary windings shorted.
  5. Based on VIN max, FSW min and number of primary turns.
  6. Isolation: 5000 Vrms, one second primary to secondary.

Termination:

  • Tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (175 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

cr7983s.gif

Physical characteristics

cr7983d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(1).gif
175 330 100 13 50,4 44,4 44 32 4 2 11,9 0,4

General specification

Core Material:
Ferrite
Weight:
10.1 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series