Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

HTX7045 Isolation Transformers

RoHS compliant halogen free AEC-Q flag
The HTX7045 introduces a chip-style construction that represents an advancement over traditional core and bobbin designs. This innovative approach not only reduces the size of the component, but also streamlines it for highly automated manufacturing process, resulting in a more cost-effective solution. The HTX7045 is particularly well suited for use in gate drive circuits and isolated SPI communication in both industrial and automotive applications.
  • 4K VDC Hi-Pot ideal for isolated SPI communication and gate drive applications
  • Applications include Battery Management Systems and Industrial Networking
  • 4.9 mm creepage and clearance Material Group 1 (CTI > 600)
    • Insulation level may be Functional, Basic, or Reinforced depending on application variables such as working voltage, pollution degree, OVC, and altitude. Please contact Coilcraft for full details.
  • Reduced board space compared to traditional core and bobbin types
  • Cost-effective and fully-automated for the highest quality
  • AEC-Q200 Grade 1 (–40°C to +125°C)

Buy Now:
Count Unit price
1 $3.42
100 $2.79
350 $2.09
700 $1.26
1000 $0.98

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±25%)
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Capacitance
max (pF) 4
Volt-time
product (V-µs)
Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
HTX7045-104CRC 100 0.46 0.80 0.60 1 : 2 18 38.8 2800
HTX7045-184ARC 180 0.55 0.55 1.00 1 : 1 20 51.8 2800
Notes
  1. When ordering, please specify turns ratio and packaging codes: e.g. HTX7045-184ARC
    Turns ratio:  A =  1 : 1, C = 1 : 2
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc.
  3. Leakage inductance measured at 100 kHz, 0.1 Vrms with secondary pins shorted.
  4. Capacitance measured from pin 1 to pin 3, 250 KHz, 0.1 Vrms.
  5. 2800 Vrms, 4000 VDC; one minute isolation (hipot) measured between primary and secondary.

Termination:

  • RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7" machine-ready reel
    EIA 481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Insertion Loss

Return Loss

Schematics

htx7045s.gif





 

Physical characteristics

htx7045d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
350 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,5 0,40
* Special order

General specification

Core Material:
Ferrite
Weight:
0.53 − 0.54 g
Packaging:
350/7" reel; 1500/13" reel Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series