Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

HA3858-AL Gate Drive Transformer

for 300 W Power Supply with PFC

RoHS compliant


 
  • Specified by Texas Instruments in Reference Design SLUU341
  • Gate Drive Transformer: HA3858-AL, listed as T301

Buy Now:
Count Unit price
1 $3.50
200 $3.00
600 $2.62
1200 $2.04
2400 $1.74
5000 $1.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±25%)
DCR max (Ω) 2 Leakage
Inductance
max (µH) 3
Turns Ratio Capacitance
max (pF)
SRF typ (kHz) 4 Volt-time
product (V-µs)
Isolation
Voltage (Vrms) 5
Pri [A] Pri [B] Sec Pri [A] Pri [B] Pri [A] : Pri [B] : Sec Pri Sec
HA3858-AL 460 0.380 0.472 0.424 1.87 2.06 1 : 1 : 1 8.48 28.66 1150 150 3000
Notes
  1. Inductance is for each winding, measured at 200 kHz, 0.4 Vrms, 0 Adc.
  2. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is for each primary, measured at 200 kHz, 0.4 Vrms with secondary pins shorted.
  4. SRF is measured with the coils connected in series using an Agilent/HP 4192 or equivalent.
  5. Isolation: 3000 Vrms primary to secondary; 500 Vrms windings to core.

Termination:

  • RoHS-compliant. Tin-silver over tin over copper terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component:−40°C to +85°C
Packaging trays:−40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ha3858s.gif

Physical characteristics

ha3858d.gif

General specification

Core Material:
Ferrite
Weight:
4.1 g
Packaging:
100 per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested with pure water or alcohol only. More info.