The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
P403 | 10 (17 total) | $50.00 |
Electrical specifications at 25°C.
Part number
(Hover for schematics)
|
Inductance min (mH) 1 |
DCR max (Ω) 2 | Turns Ratio |
Volt-time product (V-µs) |
Frequency (kHz) | Current (A) |
Terminating resistance RT (Ω) 3 |
---|---|---|---|---|---|---|---|
Pri : Sec | |||||||
CS1750L | 1125 | 62.0 | 1 : 750 | 2235 | 0.2 — 1000 | 35.0 | 21.4 |