Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

CST7030 Series

SMT Current Sense Transformers

RoHS compliant AEC-Q flag
  • Sensed current up to 20 Amps
  • Designed for use up to 1 MHz and above
  • Very low primary resistance
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Designed for:
    • Continuous AC current monitoring in switched-mode power supply
    • Overload and short-circuit protection
    • Current measurement in traction motor and battery management systems in conventional and xEV (EV, HEV, FCEV) vehicles.
  • Can also be used in 48 V vehicle electrical systems.

Need parts for space, military or other critical applications?
See Coilcraft ST511TCB Series
Buy Now:
Count Unit price
1 $1.87
200 $1.59
600 $1.39
1200 $1.09
3000 $0.96
6000 $0.87

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (mH) 2
DCR max (Ω) Turns Ratio Volt-time
product (V-µs) 3
Frequency (kHz) 4 Current (A) 5 Terminating
resistance RT (Ω) 6
Isolation
Voltage (Vrms) 7
Pri Sec Pri : Sec
CST7030-020L_ 0.053 0.0015 0.42 1 : 20 6.4 78 >1000 20.0 1.0 500
CST7030-050L_ 0.333 0.0015 2.8 1 : 50 16 31 >1000 20.0 2.5 500
CST7030-070L_ 0.652 0.0015 5.0 1 : 70 22.4 22 >1000 20.0 3.5 500
CST7030-100L_ 1.330 0.0015 10.7 1 : 100 32 16 >1000 20.0 5.0 500
CST7030-150L_ 2.993 0.0015 22.3 1 : 150 48 10 >1000 20.0 7.5 500
Notes
  1. When ordering, please specify packaging code: e.g.CST7030-150LC
  2. Inductance measured between secondary pins at 100 kHz, 0.1 Vrms, 0 Adc.
  3. Volt-time product is for the secondary, between pin 1 and 2.
  4. For specific questions regarding frequency range, please contact us at [email protected].
  5. Primary current of 20 A causes less than 25°C temperature rise from 25°C ambient. Higher current causes a greater temperature rise (see Temperature Rise vs Current curve).
  6. Terminating resistance (RT) value is based on 1 Volt output with 20 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT (Ohms) = Vout × Nsec / Iin.
  7. 500 Vrms, 1 minute isolation (hipot) winding to winding.

Termination:

  • RoHS compliant tin-silver-copper over tin over nickel over copper

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature vs Current

Schematics

cst7030schematic.gif

Physical characteristics

cst7030dimensions.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T cst7030orientation-(1).gif
600 2500* 178/330 60/100 13 38,4 32,4 16 20 4 2 10,6 0.35

General specification

Core Material:
Ferrite
Weight:
0.16 g
Packaging:
600/7″ reel; 2500/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 8 mm pocket spacing, 3.0 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.

Related product series