Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

CST3015-100E

CST3015-100ED

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $10.88
90 $9.51
270 $7.13
540 $4.29
1080 $3.33
2520 $2.86
5040 $2.62

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
nom (mH) 1
(Tolerance: ±25%)
DCR max (Ω) Turns Ratio Volt-time
product (V-µs) 2
Frequency (kHz) 3 Sensed current (A) 4 Terminating
resistance RT (Ω) 5
Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
CST3015-100ED 3.2 0.0001 1.5 1 : 100 638 0.78 >1000 88.0 1.0 5000
Notes
  1. Inductance measured between secondary pins at 1 kHz, 0.1 Vrms.
  2. Volt-time product is for the secondary, between pin 4 and 3.
  3. For specific questions regarding frequency range, please contact us at [email protected].
  4. Primary current that causes approximately 40°C temperature rise from 25°C ambient. Higher current causes a greater temperature rise.
  5. Terminating resistance (RT) value is based on 1 Volt output with 100 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT (Ohms) = Vout × Nsec / Iin.
  6. 5000 Vrms, one minute isolation (hipot) winding to winding.

Termination:

  • E = RoHS compliant tin-silver-copper over copper (pins 1 – 2); RoHS compliant tin-silver-copper over matte tin over nickel over phos bronze (pins 3 – 4).

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (90 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature vs Current

Schematics

cst3015s.gif

Physical characteristics

cst3015d.gif

dims_inches_mm-(1).gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_e.gif
90 330 100 13 62,4 56,4 56 36 4 2 16,0 0,5

General specification

Core Material:
Ferrite
Weight:
16.6 – 16.9 g
Packaging:
90/13″ reel; Plastic tape: 56 mm wide, 0.5 mm thick, 36 mm pocket spacing, 16 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series