The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
P403 | 10 (17 total) | $50.00 |
Electrical specifications at 25°C.
Part number
(Hover for schematics)
|
Inductance min (mH) 1 |
DCR max (Ω) 2 | Turns Ratio |
Volt-time product (V-µs) 3 |
Frequency (Hz) | Current (A) |
Terminating resistance RT (Ω) 4 |
Isolation Voltage (Vrms) 5 |
|
---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri : Sec | |||||||
CS4200V-01L | 80 | 0.0010 | 4.0 | 1 : 200 | 596 | 1000 — 1000000 | 35.0 | 5.7 | 3750 |