Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

High Frequency Current Sense Transformers

RoHS compliant
  • For use at frequencies up to 1000 kHz
  • Incorporates current and sense windings in one small, encapsulated package
  • Designed to meet UL/CSA/IEC 60950 Reinforced Insulation; 3 mm creepage/clearance
  • Samples of all values plus sensor-only versions available in Coilcraft Designer's Kit P403

Buy Now:
Count Unit price
1 $8.81
100 $8.64
250 $6.48
500 $3.87
1000 $3.02
2500 $2.59
5000 $2.37

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P403 10 (17 total) $50.00

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
min (mH) 1
DCR max (Ω) 2 Turns Ratio Volt-time
product (V-µs) 3
Frequency (kHz) Current (A) Terminating
resistance RT (Ω) 4
Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
CS4050V-01L 5.0 0.0010 0.70 1 : 50 149 3 1000 35.0 1.4 3750
CS4100V-01L 20 0.0010 1.4 1 : 100 298 2 1000 35.0 2.9 3750
CS4200V-01L 80 0.0010 4.0 1 : 200 596 1 1000 35.0 5.7 3750
Notes
  1. Inductance is for the secondary, measured at 15.75 kHz, 1 Vrms.
  2. DCR at 25°C, For other operating temperatures,use this DCR at Temperature calculator.
  3. Volt-time product is for the secondary, between pin 1 and 4.
  4. Terminating resistance (RT) value is based on 1 Volt output with 35 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT = Vout × Nsec / Iin.
  5. 3750 Vrms, one minute winding to winding isolation (hipot).

Termination:

  • RoHS-compliant. Tin-silver over copper terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

senhitrs.gif

Physical characteristics

senhitrd.gif

General specification

Weight:
8.8 – 9.3 g
Packaging:
29 parts per tube

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series