Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

CS2106 50/60 Hz Current Sense Transformer

RoHS compliant
  • For measuring current from 0.5 to 20 Amps rms
  • 0.1 Volt per Ampere (with terminating resistance of 50 Ohms)
  • May also be used to measure 400 Hz line currents
  • Applications include sensing branch circuit overload and detecting load drop or shutdown

Buy Now:
Count Unit price
1 $15.69
100 $14.00
250 $11.66
500 $9.71
1000 $8.46
2500 $7.36
5000 $6.40

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
min (mH) 1
DCR max (Ω) 2 Turns Ratio Frequency (Hz) Current (A) Terminating
resistance RT (Ω) 3
Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
CS2106L 75 0.0070 26.0 1 : 500 50 400 20.0 50.0 2500
Notes
  1. Inductance is for the secondary, tested at 1 kHz, 0.1 Vrms.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Use the following equation to determine the approximate change in output voltage/ input ampere when varying the terminating resistor: Vout / Iin = 0.1 × (RT / 50).
  4. 2500 Vrms isolation (hipot), one minute between windings.

Termination:

  • RoHS-compliant. Tin-silver over tin over nickel over copper terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Response CS2106 Series 50/60 Hz Current Transformers

Schematics

sen60tra.gif                sentr60s.gif

Use the following equation to determine the approximate change in output voltage/ input ampere when varying the terminating resistor: Vout / Iin = 0.1 × (RT / 50).

Physical characteristics

sen60trd.gif

General specification

Weight:
19 g

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series