Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|---|
HP5-0053LD | 3.4 | 5 | 45.0 | 62.8 | 946 | 4.7 | 2.3 |
HP5-0067LD | 4.3 | 10 | 45.0 | 62.8 | 626 | 3.4 | 2.3 |
HP5-0083LD | 5.3 | 15 | 45.0 | 62.8 | 562 | 2.9 | 2.3 |
HP5-0155LD | 9.9 | 20 | 45.0 | 62.8 | 281 | 1.5 | 2.3 |
HP5-1200LD | 77 | 25 | 45.0 | 62.8 | Note 8 | Note 8 | 2.3 |
HPH5-0053LD | 7.6 | 5 | 70.0 | 94.2 | 809 | 2.9 | 2.0 |
HPH5-0067LD | 9.7 | 10 | 70.0 | 94.2 | 700 | 2.4 | 2.0 |
HPH5-0083LD | 12 | 15 | 70.0 | 94.2 | 546 | 1.9 | 2.0 |
HPH5-0155LD | 22 | 20 | 70.0 | 94.2 | 248 | 0.94 | 2.0 |
HPH5-1200LD | 173 | 25 | 70.0 | 94.2 | Note 8 | Note 8 | 2.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||||
HP5 / HPH5 | 175 | 330 | 100 | 13 | 50.4 | 44.4 | 44 | 28 | 4 | 2 | 12.0 | 0.4 | ![]() |