The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
HP4-0140L_ | 11 | 55.0 | 47.3 | 142 | 1.0 | 1.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
HP4 / HPH4 | 200 | 330 | 100 | 13 | 50.4 | 44.4 | 44 | 24 | 4 | 2 | 10.56 | 0.4 |