Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|---|
HP4-0047LD | 3.8 | 5 | 55.0 | 47.3 | 490 | 3.2 | 1.9 |
HP4-0060LD | 4.9 | 10 | 55.0 | 47.3 | 386 | 2.5 | 1.9 |
HP4-0075LD | 6.1 | 15 | 55.0 | 47.3 | 307 | 2.0 | 1.9 |
HP4-0140LD | 11 | 20 | 55.0 | 47.3 | 142 | 1.0 | 1.9 |
HP4-1150LD | 93 | 25 | 55.0 | 47.3 | Note 8 | Note 8 | 1.9 |
HPH4-0047LD | 7.9 | 5 | 78.0 | 68.3 | 529 | 2.3 | 1.7 |
HPH4-0060LD | 10 | 10 | 78.0 | 68.3 | 368 | 1.7 | 1.7 |
HPH4-0075LD | 13 | 15 | 78.0 | 68.3 | 314 | 1.4 | 1.7 |
HPH4-0140LD | 24 | 20 | 78.0 | 68.3 | 138 | 0.68 | 1.7 |
HPH4-1150LD | 194 | 25 | 78.0 | 68.3 | Note 8 | Note 8 | 1.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
HP4 / HPH4 | 200 | 330 | 100 | 13 | 50.4 | 44.4 | 44 | 24 | 4 | 2 | 10.56 | 0.4 | ![]() |