Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|---|
HP3-0047LD | 3.8 | 5 | 55.0 | 30.4 | 173 | 1.9 | 1.7 |
HP3-0055LD | 4.5 | 10 | 55.0 | 30.4 | 156 | 1.7 | 1.7 |
HP3-0084LD | 6.8 | 15 | 55.0 | 30.4 | 111 | 1.1 | 1.7 |
HP3-0138LD | 11 | 20 | 55.0 | 30.4 | 59.6 | 0.65 | 1.7 |
HP3-0950LD | 77 | 25 | 55.0 | 30.4 | Note 8 | Note 8 | 1.7 |
HPH3-0047LD | 7.9 | 5 | 125 | 43.9 | 196 | 1.4 | 1.1 |
HPH3-0055LD | 9.3 | 10 | 125 | 43.9 | 169 | 1.2 | 1.1 |
HPH3-0084LD | 14 | 15 | 125 | 43.9 | 98 | 0.74 | 1.1 |
HPH3-0138LD | 24 | 20 | 125 | 43.9 | 52.5 | 0.42 | 1.1 |
HPH3-0950LD | 160 | 25 | 125 | 43.9 | Note 8 | Note 8 | 1.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
HP3 / HPH3 | 200 | 330 | 100 | 13 | 50.4 | 44.4 | 44 | 28 | 4 | 2 | 9.6 | 0.4 | ![]() |