The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (mA) 7 |
---|---|---|---|---|---|---|
HPH2-0066L_ | 6.6 | 155 | 44 | 333 | 2.0 | 830 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
HP2 / HPH2 | 400 | 330 | 100 | 13 | 38.4 | 32.4 | 32 | 20 | 4 | 2 | 7.6 | 0.4 |