Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (mA) 7 |
---|---|---|---|---|---|---|---|
HP2-0066LD | 3.2 | 5 | 85.0 | 30.8 | 252 | 2.5 | 1130 |
HP2-0083LD | 4.1 | 10 | 85.0 | 30.8 | 228 | 2.1 | 1130 |
HP2-0116LD | 5.7 | 15 | 85.0 | 30.8 | 184 | 1.6 | 1130 |
HP2-0216LD | 11 | 20 | 85.0 | 30.8 | 79.2 | 0.77 | 1130 |
HP2-1600LD | 78 | 25 | 85.0 | 30.8 | Note 8 | Note 8 | 1130 |
HPH2-0066LD | 6.6 | 5 | 155 | 44 | 333 | 2.0 | 830 |
HPH2-0083LD | 8.3 | 10 | 155 | 44 | 302 | 1.7 | 830 |
HPH2-0116LD | 12 | 15 | 155 | 44 | 177 | 1.1 | 830 |
HPH2-0216LD | 22 | 20 | 155 | 44 | 82.3 | 0.55 | 830 |
HPH2-1600LD | 160 | 25 | 155 | 44 | Note 8 | Note 8 | 830 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
HP2 / HPH2 | 400 | 330 | 100 | 13 | 38.4 | 32.4 | 32 | 20 | 4 | 2 | 7.6 | 0.4 | ![]() |