Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformers

for Linear Technology LT3751

RoHS compliant
  • Designed for use with Linear Technology LT3751 Capacitor Charger Controller
  • For charging capacitors to 500 V
  • Coilcraft DA2033-AL and DA2034-AL are specified for 5 A and 10 A applications
COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $11.98
240 $9.66
480 $6.50
1200 $5.45

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Analog Devices LT3751

Part number Input Voltage Output Fsw
GA3460-BL 12 V 24 V 500 V 50 kHz
GA3459-BL 5 V 24 V 500 V 50 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min (µH)
DCR max (mΩ) 2 Leakage
Inductance
max (µH) 3
Turns Ratio 4 Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
GA3460-BL 2.5 2.3 @ 50 A 5.6 400 0.06 1 : 10 1500
GA3459-BL 5.0 4.3 @ 20 A 7.7 515 0.10 1 : 10 1500
Notes
  1. Inductance is measured at 50 kHz, 0.1 Vrms.
  2. DCR for the primary is with the windings connected in parallel.
  3. Leakage inductance is for the primary with windings connected in parallel and with the secondary winding shorted.
  4. Turns ratios are with the primary windings connected in parallel.
  5. 1500 Vrms, one minute interwinding isolation

Termination:

  • RoHS tin-silver (96.5/3.5) over tin over nickel over phos bronze. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ga3459s.gif

Primary windings to be connected in parallel
on PC board.
Connect pin 6 to ground.

Note: The primary windings of these transformers
DO NOT have the same pinouts

Physical characteristics

ga3459d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
24.2 – 27.5 g
Packaging:
24 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series