Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PL300-100L

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $11.64
100 $9.96
250 $8.66
500 $7.53

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C460 10 (2 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Power (W) Input Voltage (V) Inductance
min (µH) 2
DCR max (mΩ) 3 Leakage
Inductance
max (nH) 4
Turns Ratio Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms)
Pri1 Pri2 Sec Pri1 : Pri2 : Sec
PL300-100L 300 36 72 287 7.2 7.2 4.2 250 1 : 1 : 1 206 1500
Notes
  1. To order a transformer with an optional auxiliary winding, add an “X” and the turn count after the PL300, e.g. PL300X3-100LB.
    Turn counts of 1, 2, 3, 4, 5, 7 and 9 are available for the auxiliary winding.
    Transformers with auxiliary windings are not stocked. Call for lead time.
  2. Inductance measured on an Agilent/HP 4284 at 200 kHz, 0.5 Vrms, 0 Adc between pins 2 and 5 with pins 3 and 4 connected.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator. DCR for secondary is measured between pins 7 and 11.
  4. Leakage inductance measured at 200 kHz, 0.5 Vrms, 0 Adc between pins 2 and 5, with pins 3 and 4 connected, and with all secondary pins shorted
  5. Volt-time product is based on primary windings connected in series.

Termination:

  • Matte tin over nickel over brass.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pl300s-(1).gif

Physical characteristics

pl300d.gif

General specification

Core Material:
Ferrite
Weight:
22.5 – 26.0 g
Packaging:
25 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related products

Related product series