Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PA6605-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $17.97
50 $15.40
100 $13.39
250 $11.80
500 $7.09
1000 $5.51

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5122

Input Voltage Output Power Fsw
9 V 60 V 12 V , 5 A 60 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   12.5 A (µH)
DCR max (mΩ) 2 Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
PA6605-AL 10.0 9.0 4.7 4.7 0.13 1 : 1 1500
Notes
  1. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms.
  2. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is for the primary and is measured at 250 kHz, 0.1 Vrms with secondary winding shorted.
  4. 1500 Vrms, one minute isolation from primary to secondary winding.

Termination:

  • RoHS-compliant. Tin-silver (96.5/3.5) over tin over copper over steel terminations
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pa6605schematic.gif

Physical characteristics

pa6605dimensions.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
24g
Packaging:
25 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series