Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

B0853-AL SMT Planar Transformer

for Texas Instruments LM5033

RoHS compliant
  • Developed for Texas Instruments LM5033 PWM Controller
  • For push-pull, half-bridge and full-bridge topologies
  • Ideal for Intermediate bus converters (IBC)

Buy Now:
Count Unit price
1 $10.83
1000 $9.28
5000 $7.29

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5033

Input Voltage Output Power Fsw
Sec Aux
40 V 60 V 10 V , 20 A 10 V , 0.02 A 200 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (µH) 2
DCR max (mΩ) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Aux Pri : Sec : Aux
B0853-ALD 46.8 10.4 4.0 160.0 0.10 1 : 0.8 : 0.8 1500
Notes
  1. When ordering, please specify packaging code: e.g. B0853-ALD
  2. Inductance measured on an Agilent/HP 4284 between pins 3 and 4 at 250 kHz, 0.1 Vrms, 0 Adc
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance measure between pins 3 and 4 at 100 kHz, 0.1 Vrms, 0 Adc with pins 6 and 10 shorted.
  5. Turns ratio is with the secondary windings connected in series.
  6. 1500 Vrms isolation, primary to secondary windings.

Termination:

  • RoHS-compliant. 260°C compatible. Matte tin over nickel over brass terminations.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics


b0853s.gif

Physical characteristics

b0853d.gif
dims_inches_mm-(3)-copy.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_v.gif
200 330 100 13 50,4 44,4 44 32 4 2 9,4 0,37

General specification

Core Material:
Ferrite
Weight:
11.6 g
Packaging:
200/13″ reel 44 mm tape width

Related product series