Works with Texas Instruments LM5110, LM5025
Output | Power |
---|---|
3.3 V , 30 A | 100 W |
Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Inductance min (µH) 2 |
DCR max (mΩ) 3 |
Leakage Inductance max (µH) 4 |
Isolation Voltage (Vrms) |
|
---|---|---|---|---|---|
Pri | Sec | ||||
B0357-BL_ | 320 | 55.0 | 1.0 | 0.55 | 1500 |
Part number 5 |
Inductance
(µH)
6
(Tolerance: ±10%) |
DCR max (Ω) 7 |
Isolation Voltage (V) 8 |
Isat (A) 9 | Irms (A) 10 | |
---|---|---|---|---|---|---|
Main | Aux | |||||
B0358-CL_ | 2.0 | 0.0020 | 0.90 | 1500 | 32.0 | 36.0 |
B0357-BL | B0358-CL |
---|---|
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 9,4 | 0,37 |