Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

A0152-AL

A0152-ALD

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $8.22
1000 $7.35
5000 $6.03

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5030

Input Voltage Output Power Fsw
36 V 75 V 12 V , 5 A 60 W 250 kHz

Specifications

Electrical specifications at 25°C.

Planar Transformer

Part number 1
(Hover for schematics)
Inductance
min (mH) 2
DCR max (mΩ) 3 Leakage
Inductance
max (µH)
Turns Ratio Isolation
Voltage (Vrms)
Pri Sec Pri : Sec
B0310-AL_ 1.3 0.850 0.060 2.5 1 : 0.5 1500
Notes
  1. When ordering, please specify packaging code: e.g. B0310-ALD
  2. Inductance measured between pins 1 and 3 at 250 kHz, 0.1 Vrms, 0 Adc
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • RoHS-compliant. 260°C compatible.
    Planar transformers: Matte tin over nickel over brass terminations
    MSS6132: Gold over nickel over phos bronze terminations
    Output choke inductors - Tin-silver over tin over nickel over phos bronze terminations

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Temperature Rise vs Current

Inductance vs Current

Inductance vs Frequency

Schematics

Planar Transformer                                         Output Choke Inductor
lm5030schematic-(1).gif

 

Physical characteristics

lm5030d1.gif
dims_inches_mm-(2).gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T lm5030tape-reel.gif
A9784, A0152, B0310 250 330 100 13 62,4 56,4 56 28 4 2 8,86 0,36

General specification

Weight:
9.5 – 10.9 g
Packaging:
250/13″ reel 56 mm tape

Soldering

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.

Related products

Related product series