Electrical specifications at 25°C
Part number | Inductance (µH) |
Test frequency (MHz) |
Q min at L nom |
||
---|---|---|---|---|---|
min | nom | max | |||
M1175-A | 0.17 | 0.21 | 0.24 | 25.0 | 50 |
M1282-A | 0.075 | 0.087 | 0.10 | 25.0 | 34 |
M1283-A | 0.084 | 0.10 | 0.13 | 25.0 | 38 |
M1284-A | 0.12 | 0.16 | 0.21 | 25.0 | 46 |
M1285-A | 0.23 | 0.30 | 0.41 | 25.0 | 55 |
M1286-A | 0.32 | 0.44 | 0.60 | 25.0 | 61 |
M1287-A | 0.49 | 0.71 | 0.98 | 25.0 | 65 |
M1288-A | 0.66 | 0.93 | 1.3 | 7.9 | 44 |
M1289-A | 2.2 | 3.1 | 4.3 | 7.9 | 44 |
M1312-A | 3.8 | 5.4 | 8.1 | 7.9 | 44 |
Part number | Motorola reference |
---|---|
M1283-A | 144.6 MHz L2 |
M1284-A | 144.6 MHz L1 |
M1175-A | 49.7 MHz L1, L2 76.0 MHz L1, L2 |
M1289-A | 49.7 MHz Lt |
M1312-A | 76.0 MHz Lt 144.6 MHz Lt |
A max | B | C tab length | D | E | F |
---|---|---|---|---|---|
0.300 | 0.460 ± 0.008 | 0.138 ± 0.040 | 0.039 ± 0.01 | 0.177 ± 0.005 | 0.285 |
10,45 | 11,68 ± 0,20 | 3,51 ± 1,02 | 0,99 ± 0,20 | 4,50 ± 0,13 | 7,24 |