Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

7M2-681

This series is no longer recommended for new designs. We will continue to manufacture and support existing designs indefinitely. This product will not be available in an RoHS-compliant version. Core and solder contain lead. 

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Series 7M2 – Shielded with plastic sleeve

Part number Inductance (µH) Test frequency
(MHz)
Q min
at L nom
DCR (mΩ) 1
min 2 nom max
7M2-681 0.61 0.68 0.75 25.0 40 333
Notes
  1. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  2. L min is achieved at maximum extension of the core toward PC board. Complete tuning range is reached within the boundaries of the coil form.

Termination:

  • Pins: Tin-lead over tin over copper over iron
  • Shield can tabs: Tin-silver over nickel over brass
Environmental
Ambient temperature range:
-40°C to +85°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q at L nominal

Typical Q at L nominal

Self Resonant Frequency

Schematics

slot7s.gif

Physical characteristics

slot7d.gif
dims_inches_mm.gif

General specification

Weight:
7M2 series: 1.00 – 1.06 g; 7M3 series: 1.30 – 1.34 g

Soldering/Washing

Resistance to soldering heat:
Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products