Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

"Slot Seven" Tunable Inductors

This series is no longer recommended for new designs. We will continue to manufacture and support existing designs indefinitely. This product will not be available in an RoHS-compliant version. Core and solder contain lead. 

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.

Specifications

Electrical specifications at 25°C.

Series 7M2 – Shielded with plastic sleeve

Part number Inductance (µH) Test frequency
(MHz)
Q min
at L nom
DCR (Ω) 1
min 2 nom max
7M2-101 0.094 0.10 0.11 25.0 27 0.12
7M2-121 0.11 0.12 0.13 25.0 27 0.12
7M2-151 0.14 0.15 0.16 25.0 30 0.15
7M2-181 0.17 0.18 0.19 25.0 30 0.15
7M2-221 0.21 0.22 0.23 25.0 35 0.18
7M2-271 0.25 0.27 0.29 25.0 35 0.20
7M2-331 0.31 0.33 0.35 25.0 40 0.25
7M2-391 0.37 0.39 0.41 25.0 40 0.27
7M2-471 0.44 0.47 0.50 25.0 40 0.29
7M2-561 0.53 0.56 0.59 25.0 40 0.32
7M2-681 0.61 0.68 0.75 25.0 40 0.33
7M2-821 0.74 0.82 0.90 25.0 45 0.37
7M2-102 0.90 1.0 1.1 25.0 45 0.40
7M2-122 1.1 1.2 1.3 7.9 27 0.41
7M2-152 1.4 1.5 1.7 7.9 27 0.47
7M2-182 1.6 1.8 2.0 7.9 27 0.54
7M2-222 2.0 2.2 2.4 7.9 27 0.60
7M2-272 2.4 2.7 3.0 7.9 27 0.90
7M2-332 3.0 3.3 3.6 7.9 27 1.0
7M2-392 3.5 3.9 4.3 7.9 27 1.1
7M2-472 4.2 4.7 5.2 7.9 27 1.4
7M2-562 5.0 5.6 6.2 7.9 27 1.4
7M2-682 6.1 6.8 7.5 7.9 27 1.5
7M2-822 7.4 8.2 9.0 7.9 27 1.7
7M2-103 9.0 10 11 7.9 27 2.4
7M2-123 10 12 14 2.5 20 2.8
7M2-153 13 15 17 2.5 20 3.7
7M2-183 15 18 21 2.5 20 4.0
7M2-223 19 22 25 2.5 20 7.4
7M2-273 23 27 31 2.5 20 8.5
7M2-333 28 33 38 2.5 20 13.3
7M2-393 33 39 45 2.5 20 14.7
7M2-473 40 47 54 2.5 20 16.4
7M2-563 48 56 64 2.5 20 17.8
7M2-683 58 68 78 2.5 20 19.8
7M2-823 70 82 94 2.5 20 22.0
7M2-104 85 100 115 2.5 20 24.3

Series 7M3 – Shielded with ferrite sleeve

Part number Inductance (µH) Test frequency
(MHz)
Q min
at L nom
DCR (Ω) 1
min 2 nom max
7M3-151 0.13 0.15 0.17 25.0 40 0.12
7M3-181 0.15 0.18 0.21 25.0 45 0.12
7M3-221 0.19 0.22 0.25 25.0 45 0.15
7M3-271 0.23 0.27 0.31 25.0 50 0.15
7M3-331 0.28 0.33 0.38 25.0 50 0.15
7M3-391 0.33 0.39 0.45 25.0 55 0.18
7M3-471 0.40 0.47 0.54 25.0 55 0.20
7M3-561 0.48 0.56 0.64 25.0 60 0.20
7M3-681 0.54 0.68 0.82 25.0 60 0.25
7M3-821 0.66 0.82 0.98 25.0 60 0.27
7M3-102 0.80 1.0 1.2 25.0 60 0.32
7M3-122 1.0 1.2 1.4 7.9 45 0.33
7M3-152 1.2 1.5 1.8 7.9 45 0.37
7M3-182 1.4 1.8 2.2 7.9 45 0.40
7M3-222 1.8 2.2 2.6 7.9 45 0.41
7M3-272 2.2 2.7 3.2 7.9 45 0.47
7M3-332 2.6 3.3 4.0 7.9 40 0.54
7M3-392 3.1 3.9 4.7 7.9 40 0.60
7M3-472 3.8 4.7 5.6 7.9 40 0.90
7M3-562 4.5 5.6 6.7 7.9 40 1.0
7M3-682 5.4 6.8 8.2 7.9 35 1.0
7M3-822 6.6 8.2 9.8 7.9 35 1.1
7M3-103 8.0 10 12 7.9 35 1.4
7M3-123 9.0 12 15 2.5 35 1.5
7M3-153 11 15 19 2.5 35 1.7
7M3-183 14 18 23 2.5 35 2.4
7M3-223 17 22 28 2.5 35 2.8
7M3-273 20 27 34 2.5 40 3.7
7M3-333 25 33 41 2.5 40 3.7
7M3-393 29 39 49 2.5 40 4.0
7M3-473 35 47 59 2.5 40 7.4
7M3-563 42 56 70 2.5 40 8.5
7M3-683 51 68 85 2.5 40 13.3
7M3-823 62 82 103 2.5 40 14.7
7M3-104 75 100 125 2.5 40 16.4
7M3-124 90 120 150 2.5 40 17.8
7M3-154 113 150 188 2.5 40 19.8
7M3-184 135 180 225 2.5 40 22.0
7M3-224 165 220 275 2.5 40 24.3
Notes
  1. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  2. L min is achieved at maximum extension of the core toward PC board. Complete tuning range is reached within the boundaries of the coil form.
  • All readings taken on Agilent/HP 4342-A Q Meter.
  • All specifications are at standard “Q” meter frequencies. L and Q readings change with frequency.
  • Shielded parts have a sleeve insert to protect the winding.

Termination:

  • Pins: Tin-lead over tin over copper over iron
  • Shield can tabs: Tin-silver over nickel over brass
Environmental
Ambient temperature range:
-40°C to +85°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q at L nominal

Typical Q at L nominal

Self Resonant Frequency

Schematics

slot7s.gif

Physical characteristics

slot7d.gif
dims_inches_mm.gif

General specification

Weight:
7M2 series: 1.00 – 1.06 g; 7M3 series: 1.30 – 1.34 g

Soldering/Washing

Resistance to soldering heat:
Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.