Coilcraft "SLOT TEN" coils come in five different styles. Consult this table for inductance range, relative Q and shielding options of each style. Then use the appropriate chart to pick a specific part number.
Style | L (µH) | Electrostatic shield |
Magnetic shield |
Recommended frequency |
Tuning core |
Relative Q | Relative cost |
---|---|---|---|---|---|---|---|
1 | 0.8 - 624 | No | No | Higher | Iron | Hi | Low |
2 | 0.8 - 927 | No | No | | | Ferrite | Hi | Low |
3 | 0.7 - 450 | Yes | No | | | Iron | Low | Med |
4 | 0.8 - 624 | Yes | Iron | | | Iron | Med | High |
5 | 0.9 - 1143 | Yes | Ferrite | Lower | Ferrite | Med | High |
Electrical specifications at 25°C.
Part number | Color | Inductance (µH) |
Test frequency (MHz) |
Q min at L nom |
||
---|---|---|---|---|---|---|
min | nom | max | ||||
SLOT TEN-1-01 | Brown | 0.80 | 1.0 | 1.2 | 7.9 | 48 |
SLOT TEN-1-02 | Red | 1.2 | 1.5 | 1.8 | 7.9 | 50 |
SLOT TEN-1-03 | Orange | 1.8 | 2.2 | 2.6 | 7.9 | 56 |
SLOT TEN-1-04 | Yellow | 2.6 | 3.2 | 3.8 | 7.9 | 54 |
SLOT TEN-1-05 | Green | 3.6 | 4.5 | 5.4 | 7.9 | 54 |
SLOT TEN-1-06 | Blue | 5.2 | 6.5 | 7.8 | 7.9 | 51 |
SLOT TEN-1-07 | Violet | 7.6 | 9.5 | 11 | 7.9 | 48 |
SLOT TEN-1-08 | Gray | 11 | 14 | 17 | 2.5 | 38 |
SLOT TEN-1-09 | White | 16 | 20 | 24 | 2.5 | 38 |
SLOT TEN-1-10 | Black* | 22 | 28 | 34 | 2.5 | 38 |
SLOT TEN-1-11 | Brown* | 32 | 40 | 48 | 2.5 | 38 |
SLOT TEN-1-12 | Red* | 46 | 58 | 70 | 2.5 | 47 |
SLOT TEN-1-13 | Orange* | 67 | 84 | 100 | 2.5 | 48 |
SLOT TEN-1-14 | Yellow* | 96 | 120 | 144 | 0.79 | 40 |
SLOT TEN-1-15 | Green* | 138 | 172 | 206 | 0.79 | 34 |
SLOT TEN-1-16 | Blue* | 200 | 250 | 300 | 0.79 | 39 |
SLOT TEN-1-17 | Violet* | 280 | 360 | 432 | 0.79 | 30 |
SLOT TEN-1-18 | Gray* | 416 | 520 | 624 | 0.79 | 35 |
Part number | Color | Inductance (µH) |
Test frequency (MHz) |
Q min at L nom |
||
---|---|---|---|---|---|---|
min | nom | max | ||||
SLOT TEN-2-01 | Brown | 0.80 | 1.2 | 1.7 | 7.9 | 47 |
SLOT TEN-2-02 | Red | 1.3 | 2.0 | 2.8 | 7.9 | 48 |
SLOT TEN-2-03 | Orange | 1.8 | 2.9 | 4.0 | 7.9 | 48 |
SLOT TEN-2-04 | Yellow | 2.4 | 3.9 | 5.4 | 7.9 | 47 |
SLOT TEN-2-05 | Green | 3.5 | 5.6 | 7.8 | 7.9 | 47 |
SLOT TEN-2-06 | Blue | 4.7 | 7.6 | 11 | 7.9 | 46 |
SLOT TEN-2-07 | Violet | 7.4 | 12 | 16 | 2.5 | 38 |
SLOT TEN-2-08 | Gray | 11 | 18 | 25 | 2.5 | 40 |
SLOT TEN-2-09 | White | 16 | 25 | 35 | 2.5 | 40 |
SLOT TEN-2-10 | Black* | 22 | 37 | 50 | 2.5 | 40 |
SLOT TEN-2-11 | Brown* | 33 | 53 | 72 | 2.5 | 39 |
SLOT TEN-2-12 | Red* | 46 | 75 | 103 | 2.5 | 51 |
SLOT TEN-2-13 | Orange* | 66 | 100 | 136 | 0.79 | 40 |
SLOT TEN-2-14 | Yellow* | 95 | 146 | 198 | 0.79 | 44 |
SLOT TEN-2-15 | Green* | 136 | 216 | 297 | 0.79 | 40 |
SLOT TEN-2-16 | Blue* | 198 | 312 | 426 | 0.79 | 45 |
SLOT TEN-2-17 | Violet* | 286 | 530 | 630 | 0.79 | 33 |
SLOT TEN-2-18 | Gray* | 418 | 790 | 927 | 0.79 | 38 |
Part number | Color | Inductance (µH) |
Test frequency (MHz) |
Q min at L nom |
||
---|---|---|---|---|---|---|
min | nom | max | ||||
SLOT TEN-3-01 | Brown | 0.70 | 0.82 | 0.94 | 7.9 | 65 |
SLOT TEN-3-02 | Red | 1.1 | 1.2 | 1.4 | 7.9 | 37 |
SLOT TEN-3-03 | Orange | 1.5 | 1.8 | 2.0 | 7.9 | 40 |
SLOT TEN-3-04 | Yellow | 2.0 | 2.4 | 2.8 | 7.9 | 40 |
SLOT TEN-3-05 | Green | 2.9 | 3.4 | 3.9 | 7.9 | 39 |
SLOT TEN-3-06 | Blue | 4.3 | 5.0 | 5.8 | 7.9 | 38 |
SLOT TEN-3-07 | Violet | 6.0 | 7.1 | 8.2 | 7.9 | 35 |
SLOT TEN-3-08 | Gray | 9.4 | 11 | 13 | 2.5 | 25 |
SLOT TEN-3-09 | White | 13 | 15 | 17 | 2.5 | 25 |
SLOT TEN-3-10 | Black* | 19 | 22 | 25 | 2.5 | 26 |
SLOT TEN-3-11 | Brown* | 26 | 31 | 36 | 2.5 | 25 |
SLOT TEN-3-12 | Red* | 37 | 44 | 51 | 2.5 | 29 |
SLOT TEN-3-13 | Orange* | 53 | 62 | 71 | 2.5 | 30 |
SLOT TEN-3-14 | Yellow* | 79 | 92 | 105 | 2.5 | 28 |
SLOT TEN-3-15 | Green* | 109 | 128 | 147 | 0.79 | 18 |
SLOT TEN-3-16 | Blue* | 155 | 182 | 208 | 0.79 | 20 |
SLOT TEN-3-17 | Violet* | 230 | 270 | 310 | 0.79 | 16 |
SLOT TEN-3-18 | Gray* | 336 | 390 | 450 | 0.79 | 18 |
Part number | Color | Inductance (µH) |
Test frequency (MHz) |
Q min at L nom |
||
---|---|---|---|---|---|---|
min | nom | max | ||||
SLOT TEN-4-01 | Brown | 0.80 | 1.0 | 1.2 | 7.9 | 44 |
SLOT TEN-4-02 | Red | 1.2 | 1.5 | 1.8 | 7.9 | 45 |
SLOT TEN-4-03 | Orange | 1.8 | 2.2 | 2.6 | 7.9 | 48 |
SLOT TEN-4-04 | Yellow | 2.6 | 3.2 | 3.8 | 7.9 | 48 |
SLOT TEN-4-05 | Green | 3.6 | 4.5 | 5.4 | 7.9 | 46 |
SLOT TEN-4-06 | Blue | 5.2 | 6.5 | 7.8 | 7.9 | 43 |
SLOT TEN-4-07 | Violet | 7.6 | 9.5 | 11 | 7.9 | 40 |
SLOT TEN-4-08 | Gray | 11 | 14 | 17 | 2.5 | 32 |
SLOT TEN-4-09 | White | 16 | 20 | 24 | 2.5 | 33 |
SLOT TEN-4-10 | Black* | 22 | 28 | 34 | 2.5 | 32 |
SLOT TEN-4-11 | Brown* | 32 | 40 | 48 | 2.5 | 32 |
SLOT TEN-4-12 | Red* | 46 | 58 | 70 | 2.5 | 40 |
SLOT TEN-4-13 | Orange* | 67 | 85 | 101 | 2.5 | 40 |
SLOT TEN-4-14 | Yellow* | 96 | 120 | 144 | 0.79 | 33 |
SLOT TEN-4-15 | Green* | 138 | 172 | 206 | 0.79 | 28 |
SLOT TEN-4-16 | Blue* | 200 | 250 | 300 | 0.79 | 32 |
SLOT TEN-4-17 | Violet* | 288 | 360 | 432 | 0.79 | 26 |
SLOT TEN-4-18 | Gray* | 416 | 520 | 624 | 0.79 | 29 |
Part number | Color | Inductance (µH) |
Test frequency (MHz) |
Q min at L nom |
||
---|---|---|---|---|---|---|
min | nom | max | ||||
SLOT TEN-5-01 | Brown | 0.86 | 1.4 | 2.0 | 7.9 | 43 |
SLOT TEN-5-02 | Red | 1.3 | 2.3 | 3.3 | 7.9 | 44 |
SLOT TEN-5-03 | Orange | 1.8 | 3.3 | 4.6 | 7.9 | 41 |
SLOT TEN-5-04 | Yellow | 2.5 | 4.5 | 6.4 | 7.9 | 40 |
SLOT TEN-5-05 | Green | 3.6 | 6.5 | 9.3 | 7.9 | 40 |
SLOT TEN-5-06 | Blue | 5.0 | 8.8 | 13 | 7.9 | 38 |
SLOT TEN-5-07 | Violet | 7.7 | 13 | 18 | 2.5 | 30 |
SLOT TEN-5-08 | Gray | 12 | 21 | 30 | 2.5 | 35 |
SLOT TEN-5-09 | White | 16 | 29 | 42 | 2.5 | 34 |
SLOT TEN-5-10 | Black* | 25 | 42 | 60 | 2.5 | 32 |
SLOT TEN-5-11 | Brown* | 36 | 63 | 90 | 2.5 | 30 |
SLOT TEN-5-12 | Red* | 48 | 87 | 126 | 2.5 | 42 |
SLOT TEN-5-13 | Orange* | 72 | 116 | 163 | 0.79 | 35 |
SLOT TEN-5-14 | Yellow* | 102 | 168 | 238 | 0.79 | 36 |
SLOT TEN-5-15 | Green* | 147 | 252 | 360 | 0.79 | 36 |
SLOT TEN-5-16 | Blue* | 215 | 312 | 522 | 0.79 | 45 |
SLOT TEN-5-17 | Violet* | 303 | 530 | 765 | 0.79 | 33 |
SLOT TEN-5-18 | Gray* | 440 | 790 | 1143 | 0.79 | 38 |