Electrical specifications at 25°C.
Part number 1 | Color | Turns | Inductance (nH) 2 |
Test frequency (MHz) |
Q min at L nom 3 |
SRF min (MHz) | |||
---|---|---|---|---|---|---|---|---|---|
No core nom |
min 4 | nom | max | ||||||
148-01J12L | Brown | 1½ | 35 | 38 | 39 | 40 | 50.0 | 88 | 3200 |
148-02J12L | Red | 2½ | 44 | 46 | 52 | 58 | 50.0 | 96 | 1560 |
148-03J12L | Orange | 3½ | 56 | 60 | 73 | 86 | 50.0 | 106 | 1200 |
148-04J12L | Yellow | 4½ | 74 | 77 | 101 | 125 | 50.0 | 112 | 980 |
148-05J12L | Green | 5½ | 92 | 96 | 130 | 164 | 50.0 | 112 | 820 |
148-06J12L | Blue | 6½ | 114 | 120 | 170 | 220 | 50.0 | 112 | 720 |
148-07J12L | Violet | 7½ | 142 | 154 | 222 | 290 | 50.0 | 110 | 620 |
148-08J12L | Gray | 8½ | 168 | 176 | 262 | 346 | 25.0 | 106 | 570 |
148-09J12L | White | 9½ | 198 | 208 | 310 | 410 | 25.0 | 104 | 490 |
148-10J12L | Black | 10½ | 237 | 250 | 375 | 500 | 25.0 | 90 | 450 |
148-11J12L | Brown | 11½ | 276 | 290 | 435 | 580 | 25.0 | 84 | 410 |
148-12J12L | Red | 12½ | 315 | 338 | 500 | 666 | 25.0 | 66 | 350 |
148-13J12L | Orange | 13½ | 344 | 362 | 540 | 710 | 25.0 | 64 | 320 |