Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MA5532-AE

MA5532-AED

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.13
500 $1.05
1000 $0.92
2500 $0.79

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH)
at 2.0 MHz 2
(Tolerance: ±2%)
Q min DCR max (Ω) 3 SRF typ (MHz) 4
MA5532-AE_ 100 30 6.0 34
Notes
  1. When ordering, please specify packaging code: e.g. MA5532-AED
  2. Inductance and Q measured using Agilent/HP 4287A iLCR meter or equivalent at 2 MHz. For recommended test procedures, contact Coilcraft.
  3. DCR measured on micro-ohmmeter.
  4. SRF measured using Agilent/HP 8753D network analyzer.

Termination:

  • Gold over nickel over phos bronze

Packaging:

  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape (2500 parts per full reel).
  • B = Less than full reel
    In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L versus Frequency

Q versus Frequency

Physical characteristics

mm5532d-(1).gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2500 330 100 13 30,4 24,4 24 8 4 2 2,75 0,35

General specification

Weight:
320 mg
Packaging:
2500 per 13″ reel Plastic tape: 24 mm wide, 0.35 mm thick, 8 mm pocket spacing, 2.75 mm pocket depth
Temperature coefficient of inductance:
+50 to +210 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf