For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 |
Q min
@ 1000 kHz 4 |
SRF typ (MHz) 5 | Isat (mA) 6 | DCR max (Ω) 7 | Irms (mA) 8 |
---|---|---|---|---|---|---|---|
1812FS-102_R_ | 1.0 | 5,10 | 30 | 320 | 3100 | 0.070 | 2950 |
A max | B max | C max | D ref | E ref | F ref | G | |
---|---|---|---|---|---|---|---|
0.231 | 0.196 | 0.150 | 0.107 | 0.100 | 0.178 | 0.025 | inches |
5,87 | 4,98 | 3,81 | 2,72 | 2,54 | 4,52 | 0,64 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,9 | 0,25 |