For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 |
Q typ
@ 2.5 MHz |
SRF min (MHz) 4 | Isat (A) 5 | DCR max (Ω) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|---|
1008AF-112X_R_ | 1.1 | 5,10 | 24 | 376 | 1 | 0.11 | 1.2 |
Note: Height dimension is before optional solder application. For maximum height dimension including solder, add 0.006 in / 0,152 mm
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 2,0 | 0,3 |