Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0805LS (2012)

Ferrite Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 0805LS Series wirewound chip inductors have a ferrite-ceramic core construction that gives higher current handling and lower DCR in an 0805 chip size. Inductance values range from 78 nH to 27 uH. Tight tolerances of ±5% and ±2% are standard for all values in this series.
  • Ferrite construction for higher current carrying capacity
  • Lowest DCR in an 0805 form factor
  • Inductance values from 0.078 µH to 27 µH
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Need parts for space, military or other critical applications?
See Coilcraft AR336RAB Series | See Coilcraft ST336RAB Series
Buy Now:
Count Unit price
1 $1.27
200 $0.96
500 $0.73
1000 $0.50
2000 $0.38
4000 $0.28
10000 $0.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C354 19 (10 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) 3 Q min SRF min (MHz) 4 DCR max (Ω) 5 Irms (A) 6 Color code 7
0805LS-78NX_RC 0.078 @ 7.9 MHz 2,5 19 @ 7.9 MHz 1440 0.042 2.0 Black
0805LS-111X_RC 0.11 @ 7.9 MHz 2,5 19 @ 7.9 MHz 1200 0.050 2.0 Brown
0805LS-471X_RC 0.47 @ 7.9 MHz 2,5 19 @ 7.9 MHz 500 0.31 0.72 Red
0805LS-681X_RC 0.68 @ 7.9 MHz 2,5 20 @ 7.9 MHz 400 0.46 0.59 Orange
0805LS-102X_RC 1.0 @ 7.9 MHz 2,5 20 @ 7.9 MHz 340 0.69 0.50 Yellow
0805LS-122X_RC 1.2 @ 7.9 MHz 2,5 15 @ 7.9 MHz 280 1.2 0.40 Brown
0805LS-152X_RC 1.5 @ 7.9 MHz 2,5 20 @ 7.9 MHz 275 1.0 0.49 Green
0805LS-182X_RC 1.8 @ 7.9 MHz 2,5 20 @ 7.9 MHz 246 1.2 0.41 Blue
0805LS-222X_RC 2.2 @ 7.9 MHz 2,5 20 @ 7.9 MHz 106 1.3 0.37 Brown
0805LS-272X_RC 2.7 @ 7.9 MHz 2,5 20 @ 7.9 MHz 105 1.5 0.35 Violet
0805LS-332X_RC 3.3 @ 7.9 MHz 2,5 20 @ 7.9 MHz 83.0 1.6 0.33 Gray
0805LS-392X_RC 3.9 @ 7.9 MHz 2,5 20 @ 7.9 MHz 52.0 1.7 0.30 White
0805LS-472X_RC 4.7 @ 7.9 MHz 2,5 20 @ 7.9 MHz 50.0 1.9 0.28 Black
0805LS-682X_RC 6.8 @ 7.9 MHz 2,5 20 @ 7.9 MHz 35.0 2.3 0.26 Brown
0805LS-822X_RC 8.2 @ 2.5 MHz 2,5 18 @ 2.5 MHz 27.0 2.6 0.25 Red
0805LS-103X_RC 10 @ 2.5 MHz 2,5 18 @ 2.5 MHz 21.0 3.5 0.20 Orange
0805LS-153X_RC 15 @ 2.5 MHz 2,5 18 @ 2.5 MHz 17.0 5.0 0.18 Yellow
0805LS-223X_RC 22 @ 2.5 MHz 2,5 18 @ 2.5 MHz 13.0 6.2 0.15 Green
0805LS-273X_RC 27 @ 2.5 MHz 2,5 15 @ 2.5 MHz 11.0 11.0 0.12 Blue
Notes
  1. When ordering, please specify tolerance, termination and packaging codes: e.g. 0805LS-273XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. SRF measured using an Agilent/HP 8753D network analyzer with a Coilcraft SMD-D test fixture.
  5. DCR measured on a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  6. Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings.
  7. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details

Tolerance:

  • = 2%, J = 5%

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
  • L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit. 
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0805lsd.gif

A max B max C max D ref E F G H I J  
0.09 0.075 0.063 0.02 0.05 0.02 0.04 0.07 0.04 0.03 inches
2,29 1,91 1,60 0,51 1,27 0,51 1,02 1,78 1,02 0,76 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

 

Tape and Reel specification

tapereel_pl.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (178 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,6 0,23
*Special order

General specification

Core Material:
Ceramic/Ferrite
Weight:
12.7– 13.9 mg
Packaging:
2000/7″reel; 7500/13″reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth
Temperature coefficient of inductance:
+100 to +250 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series