Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603LS (1608)

Ferrite Chip Inductors

RoHS compliant halogen free AEC-Q flag
Our 0603LS Series wirewound chip inductors have a ferrite-ceramic core construction that provides higher current handling and lower DCR in an 0603 (1608) chip size. Inductance values range from 47 nH to 22 uH and ±5% and ±2% tolerance values are stocked and ready for shipment.
  • Ferrite construction for higher current carrying capacity
  • Lowest DCR in an 0603 form factor
  • Inductance values from 47 nH to 22 µH
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Need parts for space, military or other critical applications?
See Coilcraft CP312RAB Series
Buy Now:
Count Unit price
1 $1.27
200 $0.96
500 $0.73
1000 $0.50
2000 $0.38
4000 $0.28
10000 $0.19

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C347 33 (10 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min SRF min (MHz) 4 DCR max (Ω) 5 Irms (A) 6 Color code 7
0603LS-47NX_RC 47 @ 7.9 MHz 2,5 12 @ 7.9 MHz 1500 0.075 1.4 Black
0603LS-51NX_RC 51 @ 7.9 MHz 2,5 12 @ 7.9 MHz 1400 0.075 1.0 Violet
0603LS-72NX_RC 72 @ 7.9 MHz 2,5 12 @ 7.9 MHz 1400 0.12 1.4 Brown
0603LS-101X_RC 100 @ 7.9 MHz 2,5 12 @ 7.9 MHz 1150 0.13 1.4 Red
0603LS-121X_RC 120 @ 7.9 MHz 2,5 12 @ 7.9 MHz 1100 0.15 1.4 Orange
0603LS-151X_RC 150 @ 7.9 MHz 2,5 15 @ 7.9 MHz 1050 0.15 1.3 Yellow
0603LS-181X_RC 180 @ 7.9 MHz 2,5 15 @ 7.9 MHz 950 0.15 1.3 Green
0603LS-241X_RC 240 @ 7.9 MHz 2,5 15 @ 7.9 MHz 800 0.16 0.95 Violet
0603LS-271X_RC 270 @ 7.9 MHz 2,5 15 @ 7.9 MHz 775 0.30 0.71 Gray
0603LS-331X_RC 330 @ 7.9 MHz 2,5 15 @ 7.9 MHz 725 0.38 0.56 White
0603LS-391X_RC 390 @ 7.9 MHz 2,5 15 @ 7.9 MHz 620 0.51 0.50 Black
0603LS-471X_RC 470 @ 7.9 MHz 2,5 15 @ 7.9 MHz 540 0.62 0.42 Brown
0603LS-561X_RC 560 @ 7.9 MHz 2,5 15 @ 7.9 MHz 525 0.44 0.55 Red
0603LS-681X_RC 680 @ 7.9 MHz 2,5 15 @ 7.9 MHz 260 0.52 0.47 Orange
0603LS-781X_RC 780 @ 7.9 MHz 2,5 15 @ 7.9 MHz 460 0.83 0.39 Yellow
0603LS-821X_RC 820 @ 7.9 MHz 2,5 15 @ 7.9 MHz 410 0.69 0.40 Green
0603LS-102X_RC 1000 @ 7.9 MHz 2,5 15 @ 7.9 MHz 190 0.81 0.40 Blue
0603LS-122X_RC 1200 @ 7.9 MHz 2,5 15 @ 7.9 MHz 160 0.87 0.37 Violet
0603LS-152X_RC 1500 @ 7.9 MHz 2,5 15 @ 7.9 MHz 100 0.96 0.35 Gray
0603LS-182X_RC 1800 @ 7.9 MHz 2,5 15 @ 7.9 MHz 80.0 1.1 0.35 White
0603LS-222X_RC 2200 @ 7.9 MHz 2,5 15 @ 7.9 MHz 68.0 1.2 0.32 Black
0603LS-272X_RC 2700 @ 7.9 MHz 2,5 15 @ 7.9 MHz 60.0 1.5 0.28 Brown
0603LS-332X_RC 3300 @ 7.9 MHz 2,5 15 @ 7.9 MHz 42.0 1.5 0.28 Red
0603LS-392X_RC 3900 @ 7.9 MHz 2,5 15 @ 7.9 MHz 40.0 1.6 0.28 Orange
0603LS-472X_RC 4700 @ 7.9 MHz 2,5 15 @ 7.9 MHz 34.0 2.1 0.26 Yellow
0603LS-562X_RC 5600 @ 7.9 MHz 2,5 15 @ 7.9 MHz 32.0 2.6 0.24 Green
0603LS-682X_RC 6800 @ 7.9 MHz 2,5 15 @ 7.9 MHz 31.0 3.1 0.20 Black
0603LS-782X_RC 7800 @ 7.9 MHz 2,5 15 @ 7.9 MHz 28.0 3.5 0.20 Blue
0603LS-822X_RC 8200 @ 7.9 MHz 2,5 15 @ 7.9 MHz 26.0 3.6 0.19 Violet
0603LS-103X_RC 10000 @ 2.5 MHz 2,5 12 @ 2.5 MHz 25.0 4.8 0.18 Gray
0603LS-153X_RC 15000 @ 2.5 MHz 2,5 20 @ 2.5 MHz 23.0 7.1 0.17 White
0603LS-183X_RC 18000 @ 2.5 MHz 2,5 20 @ 2.5 MHz 22.0 7.6 0.16 Brown
0603LS-223X_RC 22000 @ 2.5 MHz 2,5 22 @ 2.5 MHz 19.0 8.8 0.13 Black
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 0603LS-223XGRC
  2. Inductance measured at 0.1 Vrms, using Coilcraft SMD-A fixture in Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  5. DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  6. Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings.
  7. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details

Tolerance:

  • = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0603lsd.gif
 
A
max
B C
max
D
ref
E F G H I J  
0.071 See
note
0.044 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm

Note:
B1 = 0.040 ±0.004 in / 1,016 ±0,102 mm
B2 = 0.046 ±0.004 in / 1,169 ±0,102 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
 
Part number B dimension (in / mm)
0603LS-47N 0.040 ±0.004 / 1,016 ±0,102
0603LS-72N 0.040 ±0.004 / 1,016 ±0,102
0603LS-101 0.040 ±0.004 / 1,016 ±0,102
0603LS-121 0.040 ±0.004 / 1,016 ±0,102
0603LS-151 0.040 ±0.004 / 1,016 ±0,102
0603LS-181 0.040 ±0.004 / 1,016 ±0,102
0603LS-241 0.040 ±0.004 / 1,016 ±0,102
0603LS-271 0.040 ±0.004 / 1,016 ±0,102
0603LS-331 0.040 ±0.004 / 1,016 ±0,102
0603LS-391 0.040 ±0.004 / 1,016 ±0,102
0603LS-471 0.040 ±0.004 / 1,016 ±0,102
0603LS-561 0.040 ±0.004 / 1,016 ±0,102
0603LS-681 0.046 ±0.004 / 1,169 ±0,102
0603LS-781 0.040 ±0.004 / 1,016 ±0,102
0603LS-821 0.040 ±0.004 / 1,016 ±0,102
0603LS-102 0.046 ±0.004 / 1,169 ±0,102
0603LS-122 0.046 ±0.004 / 1,169 ±0,102
0603LS-152 0.046 ±0.004 / 1,169 ±0,102
0603LS-182 0.046 ±0.004 / 1,169 ±0,102
0603LS-222 0.046 ±0.004 / 1,169 ±0,102
0603LS-272 0.046 ±0.004 / 1,169 ±0,102
0603LS-332 0.046 ±0.004 / 1,169 ±0,102
0603LS-392 0.046 ±0.004 / 1,169 ±0,102
0603LS-472 0.046 ±0.004 / 1,169 ±0,102
0603LS-562 0.046 ±0.004 / 1,169 ±0,102
0603LS-682 0.046 ±0.004 / 1,169 ±0,102
0603LS-782 0.046 ±0.004 / 1,169 ±0,102
0603LS-822 0.046 ±0.004 / 1,169 ±0,102
0603LS-103 0.046 ±0.004 / 1,169 ±0,102

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 178 60 13 14,4 8,4 8 4 4 2 1,17 0,23

General specification

Core Material:
Ceramic/Ferrite
Weight:
4.8 – 6.2 mg
Packaging:
2000 per 7″ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.17 mm pocket depth
Temperature coefficient of inductance:
+50 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series