Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603AF

Ferrite Chip Inductors

RoHS compliant halogen free
Our 0603AF Series of wirewound inductors feature ferrite core construction and heavy gauge wire for high current handling and broadband filtering. This series covers a wide range of values from 15 nH to 10 uH and comes with a tight ±5% standard tolerance on all values.
  • Higher inductance values than other 0603 inductors
  • Ferrite construction and heavy gauge wire for high current handling
  • ±5% inductance tolerance for all values
  • Inductance values from 15 nH to 10 µH

Need parts for space, military or other critical applications?
See Coilcraft AR312RAM Series | See Coilcraft ST312RAM Series
Buy Now:
Count Unit price
1 $1.27
200 $0.96
500 $0.73
1000 $0.50
2000 $0.38
4000 $0.28

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C439 27 (10 of each) $70.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Impedance typ (Ω) Q typ SRF typ (GHz) 3 DCR max (Ω) 4 Irms (A) 5 Color code 6
100 MHz 500 MHz
0603AF-15NXJRW 15 @ 7.9 MHz 10.0 42.0 13 @ 7.9 MHz 3.5 0.023 2.1 Yellow
0603AF-33NXJRW 33 @ 7.9 MHz 19.0 90.0 13 @ 7.9 MHz 2.3 0.028 1.9 Red
0603AF-39NXJRW 39 @ 7.9 MHz 23.0 113 13 @ 7.9 MHz 2.2 0.12 1.0 Green
0603AF-47NXJRW 47 @ 7.9 MHz 42.0 210 13 @ 7.9 MHz 2.3 0.052 1.7 White
0603AF-50NXJRW 50 @ 7.9 MHz 31.0 149 15 @ 7.9 MHz 1.8 0.052 1.7 Violet
0603AF-68NXJRW 68 @ 7.9 MHz 39.0 193 15 @ 7.9 MHz 1.5 0.15 0.88 Gray
0603AF-72NXJRW 72 @ 7.9 MHz 60.0 385 15 @ 7.9 MHz 1.8 0.065 1.5 Blue
0603AF-85NXJRW 85 @ 7.9 MHz 51.0 256 15 @ 7.9 MHz 1.6 0.065 1.5 Brown
0603AF-111XJRW 110 @ 7.9 MHz 70.0 350 15 @ 7.9 MHz 1.2 0.060 1.6 Red
0603AF-121XJRW 120 @ 7.9 MHz 76.0 410 15 @ 7.9 MHz 1.2 0.095 1.4 Black
0603AF-151XJRW 151 @ 7.9 MHz 89.0 468 15 @ 7.9 MHz 1.1 0.093 1.5 Yellow
0603AF-201XJRW 201 @ 7.9 MHz 120 685 15 @ 7.9 MHz 0.88 0.12 1.4 Green
0603AF-241XJRW 240 @ 7.9 MHz 140 810 15 @ 7.9 MHz 0.90 0.12 0.85 Violet
0603AF-271XJRW 270 @ 7.9 MHz 173 1023 15 @ 7.9 MHz 0.75 0.22 0.68 Brown
0603AF-361XJRW 360 @ 7.9 MHz 210 1310 15 @ 7.9 MHz 0.70 0.21 0.65 Blue
0603AF-391XJRW 391 @ 7.9 MHz 240 1565 15 @ 7.9 MHz 0.70 0.30 0.64 Black
0603AF-421XJRW 420 @ 7.9 MHz 250 1925 11 @ 7.9 MHz 0.69 0.33 0.61 Red
0603AF-471XJRW 470 @ 7.9 MHz 306 2253 15 @ 7.9 MHz 0.58 0.37 0.61 Orange
0603AF-561XJRW 560 @ 7.9 MHz 371 3180 16 @ 7.9 MHz 0.52 0.49 0.53 Blue
0603AF-601XJRW 601 @ 7.9 MHz 372 2778 16 @ 7.9 MHz 0.54 0.55 0.51 Blue
0603AF-681XJRW 680 @ 7.9 MHz 420 3620 16 @ 7.9 MHz 0.53 0.46 0.49 Orange
0603AF-821XJRW 820 @ 7.9 MHz 507 3300 16 @ 7.9 MHz 0.33 0.58 0.42 Green
0603AF-102XJRW 1000 @ 7.9 MHz 663 9823 17 @ 7.9 MHz 0.40 0.84 0.40 Black
0603AF-152XJRW 1500 @ 7.9 MHz 944 17830 17 @ 7.9 MHz 0.33 1.3 0.28 Orange
0603AF-222XJRW 2200 @ 7.9 MHz 5220 129 16 @ 7.9 MHz 0.085 1.1 0.32 Red
0603AF-472XJRW 4700 @ 7.9 MHz 2100 220 16 @ 7.9 MHz 0.060 1.5 0.26 Yellow
0603AF-103XJRW 10000 @ 2.5 MHz 1400 150 12 @ 2.5 MHz 0.040 4.5 0.18 Gray
Notes
  1. When ordering, please specify termination and packaging codes: e.g. 0603AF-103XJRW
  2. Inductance measured at 0.1 Vrms, using Coilcraft SMD-A fixture in Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces
  3. SRF measured using Agilent/HP 8753D network analyzer with Coilcraft SMD-D test fixture.
  4. DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings. 
  6. Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • Q = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • P = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise) Derating.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Z vs Frequency

Physical characteristics

0603afd-(1).gif

A max B max C max D E F G H I J  
0.071 0.044 0.036 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 0,91 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.

 

Tape and Reel specification

tapereel_pa.gif

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 T part_or_i.gif
2000 10000* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,0
* Special order

General specification

Core Material:
Ferrite
Weight:
4.3 – 5.7 mg
Packaging:

2000/7″ reel; 10000/13" reel. Paper tape: 8 mm wide, 1.0 mm thick, 4 mm pocket spacing

Temperature coefficient of inductance:
+50 to +300 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series