Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | Impedance typ (Ω) | SRF typ (GHz) 4 | DCR max (mΩ) 5 | Irms (mA) 6 | |
---|---|---|---|---|---|---|---|
900 MHz | 1.7 GHz | ||||||
0402AF-200XJLW | 20 | 5 | 83.0 | 118 | 2.6 | 50.0 | 1600 |
0402AF-220XJLW | 22 | 2,3,5 | 96.0 | 146 | 2.5 | 65.0 | 1300 |
0402AF-330XJLW | 33 | 5 | 142 | 207 | 2.3 | 60.0 | 1400 |
0402AF-360XJLW | 36 | 2,3,5 | 157 | 249 | 2.3 | 75.0 | 1300 |
0402AF-390XJLW | 39 | 2,3,5 | 173 | 263 | 2.2 | 115 | 830 |
0402AF-510XJLW | 51 | 2,3,5 | 218 | 330 | 1.9 | 70.0 | 1100 |
0402AF-560XJLW | 56 | 5 | 239 | 360 | 1.9 | 95.0 | 1000 |
0402AF-720XJLW | 72 | 5 | 311 | 453 | 1.7 | 100 | 1000 |
0402AF-780XJLW | 78 | 2,3,5 | 344 | 522 | 1.6 | 130 | 970 |
0402AF-101XJLW | 100 | 2,3,5 | 513 | 850 | 1.4 | 160 | 900 |
0402AF-141XJLW | 140 | 2,3,5 | 629 | 949 | 1.2 | 260 | 630 |
0402AF-181XJLW | 180 | 2,3,5 | 832 | 1270 | 1.2 | 280 | 560 |
0402AF-201XJLW | 200 | 5 | 1110 | 1890 | 1.0 | 440 | 400 |
0402AF-221XJLW | 220 | 2,3,5 | 1050 | 1560 | 1.2 | 530 | 380 |
0402AF-251XJLW | 250 | 5 | 1230 | 1940 | 0.90 | 360 | 520 |
0402AF-271XJLW | 270 | 2,3,5 | 1320 | 1960 | 0.86 | 550 | 360 |
0402AF-301XJLW | 300 | 2,3,5 | 1550 | 2230 | 0.86 | 410 | 420 |
0402AF-331XJLW | 330 | 5 | 1850 | 2880 | 0.82 | 560 | 350 |
0402AF-361XJLW | 360 | 5 | 1920 | 2640 | 0.81 | 575 | 360 |
0402AF-391XJLW | 390 | 5 | 2350 | 2970 | 0.76 | 750 | 300 |
0402AF-421XJLW | 420 | 5 | 2270 | 2800 | 0.70 | 700 | 340 |
0402AF-471XJLW | 470 | 2,3,5 | 2680 | 3010 | 0.65 | 730 | 310 |
0402AF-561XJLW | 560 | 2,3,5 | 3620 | 3110 | 0.60 | 920 | 200 |
A max2 | B max | C max3 | D ref | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.044 | 0.026 | 0.026 | 0.020 | 0.009 | 0.017 | 0.018 | 0.026 | inches |
1,12 | 0,66 | 0,66 | 0,51 | 0,23 | 0,43 | 0,46 | 0,66 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | ![]() |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 | |
5000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 | |
10000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 |