Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0201AF (0603)

Ferrite Chip Inductors

RoHS compliant halogen free
Our 0201AF Series wirewound ferrite core chip inductors offer very high inductance values in 0201 size – up to 200 nH. They are optimized for RF isolation in applications ranging from 900 MHz to 9 GHz. The low-loss ferrite construction creates high impedance, high current handling, and low DCR in a tiny package.
  • Optimized for RF isolation in applications ranging from 900 MHz to 9 GHz
  • High inductance values for 0201 inductors, up to 200 nH
  • Ferrite construction for high impedance and high current handling
  • Low DCR – as low as 0.15 Ohms
  • Low losses for low frequency filter applications

Buy Now:
Count Unit price
1 $1.28
200 $0.90
500 $0.63
1000 $0.50
2000 $0.43
4000 $0.37

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C471 8 (20 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±10%)
Impedance typ (Ω) SRF typ (GHz) 3 DCR max (Ω) 4 Irms (mA) 5
700 MHz 900 MHz 1.7 GHz
0201AF-330XKRW 33 135 170 345 3.4 0.15 340
0201AF-510XKRW 51 200 255 480 2.9 0.30 280
0201AF-680XKRW 68 270 350 750 2.6 0.33 220
0201AF-910XKRW 91 335 425 830 2.4 0.37 200
0201AF-111XKRW 110 465 625 1560 2.1 0.48 170
0201AF-141XKRW 140 530 680 1380 2.0 0.65 160
0201AF-171XKRW 170 680 890 1910 1.9 0.86 140
0201AF-201XKRW 200 850 1130 2620 1.7 1.3 110
Notes
  1. When ordering, please specify packaging code: e.g. 0201AF-201XKRW
  2. Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD -D test fixture.
  4. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  5. Irms: Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • RoHS compliant matte tin over nickel over silver-platinumglass frit.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Z vs Frequency

Physical characteristics

0201afd.gif

A max B max C max D E F G  
0.023 0.014 0.018 0.004 0.009 0.007 0.018 inches
0,58 0,36 0,46 0,10 0,23 0,18 0,46 mm

Tape and Reel specification

tapereel_pa.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(1).gif
2000 178 100 13 14,4 8,4 8 2 4 2 NA 0,68

General specification

Core Material:
Ferrite
Weight:
0.12 – 0.20 mg
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info

Related product series