Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

WA8514-AE

Wideband RF Choke

RoHS compliant halogen free
  • Developed for Mini-Circuits PHA-202+ Monolithic Amplifier
  • Optimized for use between 30 – 3000 MHz
  • Very low profile – only 1 mm tall
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $1.04
200 $0.90
500 $0.78
1000 $0.61
2000 $0.52
4000 $0.48

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
SRF typ (MHz) Isat (A) DCR (Ω) 3 Irms (A) 4
typ max 20°C rise 40°C rise
WA8514-AEC 5.6 250 0.73 0.40 0.46 0.60 0.80
Notes
  1. When ordering, please specify termination and packaging codes: e.g. WA8514-AEC
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperature use this DCR at Temperature calculator.
  4. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • Silver-palladium-platinum-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (20°C rise) Irms current
Storage temperature range:
Component: –40°C to +145°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+145°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Impedance vs Frequency

Physical characteristics

wa8514d-(1).gif
 
A max B max C max D ref E F G H I
0.171 0.078 0.04 0.065 0.013 0.134 0.095 0.124 0.033 inches
4,34 1,98 1,02 1,65 0,33 3,40 2,413 3,15 0,838 mm

Tape and Reel specification

tapereel_pl-(1).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 178 60 13 18,4 12,4 12 4 4 2 1,09 0,21

General specification

Core Material:
Composite
Weight:
17.7 mg
Packaging:
2000 per 7″ reel; Plastic tape: 12 mm wide, 0.21 mm thick, 4 mm pocket spacing, 1.09 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series