Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
SRF typ (MHz) 3 | DCR max (mΩ) 4 | Irms (A) 5 | ||
---|---|---|---|---|---|---|
20°C rise | 40°C rise | |||||
4310LC-352KE_ | 3.5 | 188 | 49.0 | 2.3 | 3.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (300mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
350 | 1500* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 3.5 | 0,3 |