Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms typ (mA) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
typ | max | 25°C | 85°C | 105°C | 125°C | 140°C | at 25°C 6 | at 85°C 7 | at 125°C 8 | |||
1210POC-183MR_ | 18 | 0.74 | 0.84 | 79 | 810 | 660 | 580 | 510 | 450 | 850 | 800 | 450 |
A max | B max | C max | D | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.13 | 0.105 | 0.118 | 0.004 | 0.037 | 0.020 | 0.080 | 0.104 | 0.026 | 0.100 | inches |
3,30 | 2,67 | 3,00 | 0,10 | 0,94 | 0,51 | 2,03 | 2,65 | 0,65 | 2,54 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
750 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,72 | 0,25 |