Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms typ (mA) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
typ | max | 25°C | 85°C | 105°C | 125°C | 140°C | at 25°C 6 | at 85°C 7 | at 125°C 8 | |||
1205POC-682MR_ | 6.8 | 360 | 410 | 220 | 780 | 640 | 580 | 520 | 470 | 880 | 800 | 460 |
A max | B max | C max | D | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.126 | 0.055 | 0.093 | 0.006 | 0.050 | 0.012 | 0.096 | 0.055 | 0.018 | 0.107 | inches |
3,20 | 1,40 | 2,36 | 0,15 | 1,27 | 0,31 | 2,44 | 1,40 | 0,45 | 2,72 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,36 | 0,35 |