For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±5%) |
DCR max (Ω) 2 | Irms (mA) 3 |
---|---|---|---|
BCL-122JL | 1.2 | 1.05 | 270 |
Part number | A (±0.002 / 0,05) | B max | C max | D (±0.010 / 0,25) | E (±0.010 / 0,25) | Weight (mg) |
---|---|---|---|---|---|---|
BCL-221 | 0.008 / 0,20 | 0.057 / 1,45 | 0.138 / 3,51 | 0.166 / 4,216 | 0.100 /2,54 | 10.2 |
BCL-531 | 0.008 / 0,20 | 0.071 / 1,80 | 0.179 / 4,55 | 0.166 / 4,216 | 0.100 /2,54 | 19.8 |
BCL-122 | 0.008 / 0,20 | 0.045 / 1,14 | 0.115 / 2,92 | 0.166 / 4,216 | 0.100 /2,54 | 5.1 |
BCL-162 | 0.008 / 0,20 | 0.067 / 1,70 | 0.174 / 4,45 | 0.166 / 4,216 | 0.100 /2,54 | 17.1 |
BCL-232 | 0.008 / 0,20 | 0.060 / 1,52 | 0.150 / 3,81 | 0.166 / 4,216 | 0.100 /2,54 | 8.5 |
BCL-272 | 0.008 / 0,20 | 0.107 / 2,72 | 0.310 / 7,87 | 0.275 / 6,985 | 0.100 /2,54 | 67.2 |
BCL-632 | 0.008 / 0,20 | 0.116 / 2,92 | 0.340 / 8,62 | 0.275 / 6,985 | 0.100 /2,54 | 81.0 |
BCL-652 | 0.008 / 0,20 | 0.140 / 3,56 | 0.435 / 11,05 | 0.390 / 9,91 | 0.100 /2,54 | 151 |
BCL-802 | 0.008 / 0,20 | 0.074 / 1,88 | 0.237 / 6,02 | 0.180 / 4,57 | 0.100 /2,54 | 25.3 |