Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1008HQ (2520)

High Q Ceramic Chip Inductors

RoHS compliant
Our 1008HQ series of wirewound chip inductors has very high Q factors for the 1008 size. They also feature excellent current handling, low DC resistance for highest efficiency, and very high self resonant frequencies – up to 8.1 GHz.
  • Very high Q factors – far higher than non-wirewound types
  • Inductance values from 3 nH to 100 nH (tolerances as low as 1%)
  • Ceramic construction for highest possible self resonance - up to 8.1 GHz
  • Excellent current carrying capacity for their size
  • Defense Supply Center CID A-A-59739

Need parts for space, military or other critical applications?
See Coilcraft AE413RAD Series | See Coilcraft ST413RAD Series
Buy Now:
Count Unit price
1 $0.92
200 $0.76
500 $0.59
1000 $0.43
2000 $0.30
4000 $0.25
10000 $0.21

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C323 15 (10 of each) $40.00
C323-2 15 (10 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF min (GHz) 5 DCR max (Ω) 6 Irms (A) 7
1008HQ-3N0X_RC 3.0 5 70 @ 1500 MHz 8.10 0.040 1.6
1008HQ-4N1X_RC 4.1 5 75 @ 1500 MHz 6.20 0.050 1.6
1008HQ-7N8X_RC 7.8 5 75 @ 500 MHz 3.80 0.050 1.6
1008HQ-10NX_RC 10 2,5 60 @ 500 MHz 3.60 0.060 1.6
1008HQ-12NX_RC 12 2,5 70 @ 500 MHz 2.80 0.060 1.5
1008HQ-18NX_RC 18 1,2,5 62 @ 350 MHz 2.70 0.070 1.4
1008HQ-22NX_RC 22 2,5 62 @ 350 MHz 2.05 0.070 1.4
1008HQ-33NX_RC 33 2,5 75 @ 350 MHz 1.70 0.090 1.3
1008HQ-36NX_RC 36 2,5 65 @ 350 MHz 1.40 0.090 1.3
1008HQ-39NX_RC 39 2,5 75 @ 350 MHz 1.30 0.090 1.3
1008HQ-47NX_RC 47 1,2,5 75 @ 350 MHz 1.45 0.12 1.2
1008HQ-56NX_RC 56 1,2,5 75 @ 350 MHz 1.23 0.12 1.2
1008HQ-68NX_RC 68 1,2,5 80 @ 350 MHz 1.15 0.13 1.1
1008HQ-82NX_RC 82 2,5 80 @ 350 MHz 1.06 0.16 1.1
1008HQ-R10X_RC 100 2,5 62 @ 350 MHz 0.82 0.16 1.0
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1008HQ-R10XGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. For SRF less than 6 GHz, measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. For SRF greater than 6 GHz, measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD -D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant, matte tin over nickel over silver platinum-glass frit.
  • L = RoHS compliant silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

1008hqd.gif
 

A max B max C max* D ref E F G H I J  
0.115 0.110 0.080 0.020 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,92 2,79 2,03 0,51 2,03 0,51 1,52 2,54 1,02 1,27 mm

*Low profile parts: 0.050/1,27

Note: Height dimension is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_a.gif
Standard 2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 2,0 0,3
Low profile 2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,6 0,3
*Special order

General specification

Core Material:
Ceramic
Weight:
32.4– 35.7 mg; 17.1– 17.7 mg (Low profile parts)
Packaging:
2000/7″ reel; 7500/13″ reel Standard height parts: Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.8 mm pocket depth. Low profile parts: Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth.
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series