For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q min
@ 250 MHz 4 |
SRF min (MHz) 5 | DCR max (Ω) 6 | Irms (mA) 7 | Color code |
---|---|---|---|---|---|---|---|
0805HS-121T_R_ | 120 | 1,2,5 | 50 | 1100 | 0.51 | 400 | Green |
A max | B max | C max | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|
0.085 | 0.060 | 0.057 | 0.050 | 0.020 | 0.040 | 0.070 | 0.040 | 0.030 | inches |
2,16 | 1,52 | 1,45 | 1,27 | 0,51 | 1,02 | 1,78 | 1,02 | 0,76 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,3 | 0,23 |