The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q typ
@ 500 MHz 4 |
SRF typ (MHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|
0805HP-101X_R_ | 100 | 2,5 | 100 | 1400 | 220.0 | 0.72 |
A max | B max | C max | D ref | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.087 | 0.068 | 0.061 | 0.061 | 0.012 | 0.040 | 0.044 | 0.078 | inches |
2,21 | 1,73 | 1,55 | 1,55 | 0,30 | 1,02 | 1,12 | 1,98 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,65 | 0,23 |