Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Ceramic Core Chip Inductors

In EIA sizes for narrow-band filtering in RF and microwave frequency communications devices.
Very high Q and exceptionally tight inductance tolerances - down to 1%.

01005 (0402)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
016008C 0.45 nH 24 nH
  • First metric 0402 (0.4 x 0.2 mm), performance-optimized 01005 size
  • 36 inductance values from 0.45 nH to 24 nH
0.47 0.28 0.35 View Series

0201 (0603)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0201HT 0.50 nH 13 nH
  • Optimized for 700 MHz ​LTE Antenna matching and 5G
  • Wirewound for higher inductance values and high Q 
0.58 0.46 0.28 View Series
0201CT 0.60 nH 22 nH
  • 0201 sized inductor with low-profile 0.35 mm maximum height
  • Excellent Q compared to non-wirewound alternatives at this height
  • Very high SRF – as high as 35.2 GHz
0.58 0.46 0.35 View Series
0201DS 0.50 nH 14 nH
  • 52 inductance values from 0.5 to 14 nH, high Q values – up to 64 at 1.7 GHz
  • Exceptionally high self-resonant frequencies – to greater than 24 GHz
0.58 0.46 0.45 View Series
0201HL 22 nH 51 nH
  • Optimized for 700 MHz ​LTE Antenna matching and 5G
  • Wirewound for higher inductance values and high Q 
0.58 0.46 0.46 View Series
026011C 0.75 nH 75 nH
  • Performance-enhanced 0201 size – 0.76 × 0.33 × 0.55 mm
  • High Q and Optimized for 5G applications
0.76 0.33 0.55 View Series

0302 (0805)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0302CS 0.67 nH 100 nH
  • 35 inductance values from 0.67 to 34 nH
  • Exceptionally high Q – up to 131 at 2.4 GHz - and very high SRFs
0.86 0.53 0.45 View Series

0402 (1005)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0402HP 1.0 nH 220 nH
  • Wide range of inductance values from 1.0 to 220 nH
  • Very high Q – up to 105 at 1.7 GHz and SRF values as high as 16 GHz
1.09 0.71 0.61 View Series
0402CT 1.2 nH 56 nH
  • Lower profile - 30% lower than competition
  • Excellent Q – up to 84 at 2.4 GHz
  • Very high SRF – up to 27.5 GHz
1.11 0.61 0.45 View Series
0402DC 0.80 nH 120 nH
  • The industry's highest Q in 0402 size for super-low loss
  • 112 values from 0.8 to 120 nH in 0.1 nH increments 2.8 nH to 10 nH
1.11 0.66 0.65 View Series
0402CS 1.0 nH 120 nH
  • The world's original 0402-sized wirewound chip inductor!
  • High Q – up to 100 at 1.7 GHz
  • High SRF - up to 12.7 GHz
1.19 0.64 0.66 View Series
0402PA 0.78 nH 8.2 nH
  • Optimized for power amplifier applications
  • Exceptionally low DCR and excellent current handling – up to 1860 mA
1.19 0.64 0.66 View Series
0402HL 270 nH 820 nH
  • 12 higher inductance values from 270 nH to 820 nH for 0402 size
  • 5% inductance tolerance for all values
1.22 0.79 0.56 View Series

0403 (1008)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0403HQ 1.9 nH 18 nH
  • Very high Q - up to 96 at 1.7 GHz and current handling - up to 2.2 Arms
  • Intermediate values not available in other series 
1.19 0.86 0.71 View Series

0603 (1608)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0603CT 1.0 nH 56 nH
  • Low profile –  just 60% the height of other 0603 chip inductors
  • Wide range of  L values and high Q up to 95 at 1.7 GHz
1.63 0.84 0.61 View Series
0603DC 1.6 nH 470 nH
  • Our highest Q in 0603 – up to 177 at 2.4 GHz!
  • SRF as high as 11.4 GHz and high current capability – up to 1.7 A
1.7 0.99 0.89 View Series
0603HP 1.8 nH 390 nH
  • Exceptionally high Q - up to 154 at 1.7 GHz - and widest inductance range
  • SRF as high as 16 GHz and excellent current capability – up to 2.1 A
1.75 1.09 0.94 View Series
0603HL 330 nH 3.3 µH
  • Highest inductance values for 0603 size: from 330 nH to 3.3 µH
  • High Q and high SRF in tight ± 5% inductance tolerance
1.8 1.19 0.94 View Series
0603HC 1.6 nH 47 nH
  • High current ratings – up to 2.4 Arms
  • Handles high transient currents - up to 50% higher.
1.8 1.12 1.02 View Series
0603CS 1.6 nH 390 nH
  • The original 0603 Series with High Q – up to 89 at 1.7 GHz
  • ±2% tolerance for most values
1.8 1.12 1.02 View Series

0604 (1610)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0604HQ 1.15 nH 10.4 nH
  • Exceptionally high Q – up to 178 at 1.7 GHz
  • Inductance values from 1.15 to 10.4 nH
1.85 1.37 1.19 View Series

0805 (2012)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0805HT 1.8 nH 500 nH
  • Our lowest height 0805 chip inductors – only 0.035" high!
  • High Q vs non-wirewound inductors
2.16 1.52 0.89 View Series
0805HP 2.6 nH 820 nH
  • Our highest Q factors in an 0805 size
  • Tight tolerances – 2% for most values
2.21 1.73 1.55 View Series
0805HQ 2.5 nH 51 nH
  • High Q factor in an 0805 ceramic chip
  • High SRF - up to 10.3 GHz
2.29 1.73 1.52 View Series
0805CS 2.8 nH 10 µH
  • Our original 0805-sized chip inductor 
  • High Q and high SRF - up to 12.2 GHz
2.29 1.73 1.52 View Series

1008 (2520)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
1008HT 3.3 nH 560 nH
  • Our lowest profile 1008 – only 0.045" high!
  • Wide range of standard values and excellent current ratings
2.67 2.41 1.14 View Series
1008CT 4.7 nH 100 nH
  • Very low profile  - only 0.050" high
  • Includes non-standard values with SRF up to 7.5 GHz
2.92 2.79 1.27 View Series
1008HQ 3.0 nH 100 nH
  • Highest Q factors for 1008 size
  • Excellent current carrying capacity
2.92 2.79 2.03 View Series
1008CS 10 nH 8.2 µH
  • The original 1008 wirewound chip inductor
  • Wide range of values and high Q vs non-wirewound inductors
2.92 2.79 2.03 View Series

1206 (3216)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
1206CS 3.3 nH 1.2 µH
  • Intermediate size - fits EIA 1206 land pads
  • High SRF - up to 6.2 GHz - and excellent current ratings
3.56 2.16 1.52 View Series

1812 (4532)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
1812CS 1.0 µH 33 µH
  • Very high Q and current ratings vs non-wirewound inductors,
  • High SRF - up to 310 MHz
4.95 3.81 3.43 View Series
DOCSIS 39 nH 390 nH
  • Developed for DOCSIS 3.x
  • Our highest Q factors in an 1812 size
4.95 3.81 3.43 View Series