Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ± 5%) |
Q typ
@ 25.0 MHz 3 |
SRF typ (MHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | Color code 7 |
---|---|---|---|---|---|---|
0603HL-122XJR_ | 1.2 | 14 | 230 | 3.2 | 180 | Green |
A max | B max | C max | D | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.071 | 0.047 | 0.037 | 0.010 | 0.030 | 0.011 | 0.038 | 0.040 | 0.025 | 0.025 | inches |
1,80 | 1,19 | 0,94 | 0,25 | 0,76 | 0,28 | 0,97 | 1,02 | 0,64 | 0,64 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,0 | 0,23 |