Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 5 | DCR max (Ω) 6 | Irms (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | at 25°C 7 | at 85°C 8 | at 125°C 9 | |||||
0603DC-1N6X_RW | 1.6 @ 250 MHz | 5 | - | - | - | 14.9 | 0.026 | 3670 | 1300 | 1100 |
0603DC-2N7X_RW | 2.7 @ 250 MHz | 3,5 | 80 | 117 | 148 | 11.4 | 0.029 | 3340 | 2100 | 1700 |
0603DC-3N3X_RW | 3.3 @ 250 MHz | 2,3,5 | 94 | 125 | 140 | 9.3 | 0.042 | 2770 | 1700 | 1400 |
0603DC-3N9X_RW | 3.9 @ 250 MHz | 2,3,5 | 105 | 144 | 177 | 11.25 | 0.040 | 2800 | 2100 | 1390 |
0603DC-4N3X_RW | 4.3 @ 250 MHz | 2,3,5 | 100 | 138 | 167 | 10.6 | 0.040 | 2800 | 2100 | 1390 |
0603DC-5N1X_RW | 5.1 @ 250 MHz | 2,3,5 | 88 | 126 | 152 | 7.5 | 0.046 | 2650 | 2100 | 1350 |
0603DC-5N6X_RW | 5.6 @ 250 MHz | 2,3,5 | 90 | 129 | 187 | 6.3 | 0.046 | 2650 | 2100 | 1350 |
0603DC-6N2X_RW | 6.2 @ 250 MHz | 2,3,5 | 84 | 110 | 125 | 6.6 | 0.048 | 2580 | 2100 | 1330 |
0603DC-6N8X_RW | 6.8 @ 250 MHz | 2,3,5 | 100 | 131 | 143 | 5.1 | 0.048 | 2580 | 2100 | 1330 |
0603DC-7N5X_RW | 7.5 @ 250 MHz | 2,3,5 | 88 | 126 | 160 | 5.2 | 0.053 | 2450 | 2100 | 1250 |
0603DC-8N2X_RW | 8.2 @ 250 MHz | 2,3,5 | 93 | 130 | 162 | 6.25 | 0.053 | 2450 | 2100 | 1250 |
0603DC-9N1X_RW | 9.1 @ 250 MHz | 2,3,5 | 97 | 117 | 112 | 4.5 | 0.060 | 2260 | 2040 | 1160 |
0603DC-10NX_RW | 10 @ 250 MHz | 2,3,5 | 92 | 107 | 98 | 4.1 | 0.060 | 2260 | 2040 | 1160 |
0603DC-11NX_RW | 11 @ 250 MHz | 2,3,5 | 94 | 132 | 157 | 4.25 | 0.065 | 2170 | 1960 | 1110 |
0603DC-12NX_RW | 12 @ 250 MHz | 2,3,5 | 94 | 122 | 145 | 3.9 | 0.065 | 2170 | 1960 | 1110 |
0603DC-15NX_RW | 15 @ 250 MHz | 2,3,5 | 87 | 92 | 91 | 3.5 | 0.074 | 2040 | 1840 | 1050 |
0603DC-16NX_RW | 16 @ 250 MHz | 2,3,5 | 82 | 77 | 64 | 3.4 | 0.074 | 2040 | 1840 | 1050 |
0603DC-18NX_RW | 18 @ 250 MHz | 2,3,5 | 80 | 72 | 50 | 2.95 | 0.078 | 2000 | 1800 | 1000 |
0603DC-20NX_RW | 20 @ 250 MHz | 2,3,5 | 80 | 70 | 55 | 3.7 | 0.084 | 1920 | 1730 | 980 |
0603DC-22NX_RW | 22 @ 250 MHz | 2,3,5 | 88 | 84 | 56 | 2.7 | 0.095 | 1750 | 1590 | 900 |
0603DC-27NX_RW | 27 @ 250 MHz | 2,3,5 | 82 | 67 | 40 | 2.5 | 0.116 | 1630 | 1450 | 830 |
0603DC-30NX_RW | 30 @ 250 MHz | 2,3,5 | 77 | 69 | 41 | 3.0 | 0.103 | 1730 | 1560 | 900 |
0603DC-33NX_RW | 33 @ 250 MHz | 2,3,5 | 74 | 53 | - | 2.25 | 0.124 | 1550 | 1380 | 760 |
0603DC-36NX_RW | 36 @ 250 MHz | 2,3,5 | 79 | 67 | - | 2.35 | 0.134 | 1490 | 1320 | 740 |
0603DC-39NX_RW | 39 @ 250 MHz | 2,3,5 | 73 | 56 | - | 2.15 | 0.163 | 1350 | 1200 | 680 |
0603DC-43NX_RW | 43 @ 250 MHz | 2,3,5 | 82 | 74 | - | 2.1 | 0.176 | 1300 | 1150 | 620 |
0603DC-47NX_RW | 47 @ 200 MHz | 2,3,5 | 73 | 50 | - | 2.0 | 0.200 | 1200 | 1080 | 590 |
0603DC-51NX_RW | 51 @ 200 MHz | 2,3,5 | 77 | 57 | - | 1.95 | 0.216 | 1170 | 1020 | 570 |
0603DC-56NX_RW | 56 @ 200 MHz | 2,3,5 | 72 | 48 | - | 1.85 | 0.260 | 1030 | 920 | 490 |
0603DC-62NX_RW | 62 @ 200 MHz | 2,3,5 | 73 | 50 | - | 2.0 | 0.312 | 970 | 850 | 460 |
0603DC-68NX_RW | 68 @ 200 MHz | 2,3,5 | 63 | - | - | 1.65 | 0.372 | 890 | 790 | 420 |
0603DC-75NX_RW | 75 @ 150 MHz | 2,3,5 | 62 | - | - | 1.6 | 0.396 | 860 | 760 | 400 |
0603DC-82NX_RW | 82 @ 150 MHz | 2,3,5 | 66 | - | - | 1.55 | 0.424 | 830 | 740 | 390 |
0603DC-91NX_RW | 91 @ 150 MHz | 2,3,5 | 64 | - | - | 1.45 | 0.576 | 710 | 630 | 330 |
0603DC-R10X_RW | 100 @ 150 MHz | 2,3,5 | 62 | - | - | 1.35 | 0.707 | 625 | 555 | 290 |
0603DC-R11X_RW | 110 @ 150 MHz | 2,3,5 | 55 | - | - | 1.25 | 0.725 | 620 | 550 | 270 |
0603DC-R12X_RW | 120 @ 150 MHz | 2,3,5 | 52 | - | - | 1.2 | 0.765 | 600 | 520 | 260 |
0603DC-R13X_RW | 130 @ 150 MHz | 2,3,5 | 50 | - | - | 1.15 | 0.804 | 590 | 510 | 250 |
0603DC-R15X_RW | 150 @ 150 MHz | 2,3,5 | 47 | - | - | 1.1 | 1.050 | 520 | 450 | 220 |
0603DC-R18X_RW | 180 @ 100 MHz | 2,3,5 | 44 | - | - | 1.0 | 1.390 | 440 | 390 | 190 |
0603DC-R22X_RW | 220 @ 100 MHz | 2,3,5 | - | - | - | 0.9 | 1.690 | 390 | 340 | 160 |
0603DC-R27X_RW | 270 @ 100 MHz | 2,3,5 | - | - | - | 0.85 | 2.060 | 360 | 300 | 140 |
0603DC-R30X_RW | 300 @ 100 MHz | 2,3,5 | - | - | - | 0.75 | 2.660 | 320 | 270 | 120 |
0603DC-R33X_RW | 330 @ 100 MHz | 2,3,5 | - | - | - | 0.7 | 2.930 | 300 | 250 | 110 |
0603DC-R39X_RW | 390 @ 100 MHz | 2,3,5 | - | - | - | 0.65 | 3.920 | 260 | 220 | 90 |
0603DC-R47X_RW | 470 @ 100 MHz | 2,3,5 | - | - | - | 0.6 | 5.400 | 220 | 170 | 70 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.067 | 0.039 | 0.035 | 0.028 | 0.013 | 0.033 | 0.016 | 0.051 | inches |
1,70 | 0,99 | 0,89 | 0,71 | 0,33 | 0,85 | 0,40 | 1,29 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 5000 / 10000* | 178/330 | 100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | N/A | 0,95 |