With a maximum height of just 0.45 mm, our 0402CT Series has a 30% lower profile than competitive 0402 products. Its wirewound construction provides Q factors up to 84 at 2.4 GHz and self-resonant frequencies as high as 27.5 GHz.
Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 5 | DCR max (mΩ) 6 | Irms (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | at 25°C 7 | at 85°C 8 | at 125°C 9 | |||||
0402CT-1N2XJRW | 1.2 | 5 | 33 | 47 | 58 | 27.5 | 35 | 2300 | 1300 | 1100 |
0402CT-2N0X_RW | 2.0 | 2,3,5 | 40 | 56 | 70 | 21.5 | 40 | 2200 | 1300 | 1100 |
0402CT-3N0X_RW | 3.0 | 2,3,5 | 40 | 60 | 76 | 17.5 | 50 | 1900 | 1300 | 1000 |
0402CT-3N9X_RW | 3.9 | 2,3,5 | 46 | 66 | 83 | 13.5 | 70 | 1600 | 890 | 720 |
0402CT-4N7X_RW | 4.7 | 2,3,5 | 42 | 59 | 73 | 12.5 | 60 | 1700 | 1300 | 900 |
0402CT-5N6X_RW | 5.6 | 2,3,5 | 47 | 68 | 83 | 11.0 | 80 | 1400 | 890 | 720 |
0402CT-6N8X_RW | 6.8 | 2,3,5 | 48 | 68 | 82 | 9.5 | 70 | 1600 | 1300 | 820 |
0402CT-7N5X_RW | 7.5 | 2,3,5 | 47 | 66 | 81 | 10.5 | 80 | 1500 | 1300 | 760 |
0402CT-8N2X_RW | 8.2 | 2,3,5 | 49 | 68 | 84 | 9.5 | 80 | 1500 | 1300 | 760 |
0402CT-9N0X_RW | 9.0 | 2,3,5 | 50 | 68 | 82 | 8.4 | 100 | 1300 | 1100 | 680 |
0402CT-9N5X_RW | 9.5 | 2,3,5 | 47 | 64 | 77 | 7.8 | 100 | 1300 | 1100 | 680 |
0402CT-10NX_RW | 10 | 2,3,5 | 46 | 61 | 70 | 7.3 | 110 | 1200 | 890 | 630 |
0402CT-12NX_RW | 12 | 2,3,5 | 45 | 60 | 68 | 6.8 | 135 | 1100 | 890 | 590 |
0402CT-15NX_RW | 15 | 2,3,5 | 48 | 63 | 69 | 6.5 | 150 | 1100 | 890 | 560 |
0402CT-16NX_RW | 16 | 2,3,5 | 44 | 58 | 65 | 6.4 | 165 | 1000 | 890 | 530 |
0402CT-18NX_RW | 18 | 2,3,5 | 45 | 59 | 64 | 5.9 | 240 | 1000 | 890 | 530 |
0402CT-20NX_RW | 20 | 2,3,5 | 45 | 57 | 61 | 5.7 | 300 | 900 | 760 | 470 |
0402CT-22NX_RW | 22 | 2,3,5 | 44 | 56 | 60 | 5.3 | 260 | 810 | 640 | 420 |
0402CT-27NX_RW | 27 | 2,3,5 | 45 | 55 | 58 | 4.9 | 360 | 660 | 550 | 350 |
0402CT-33NX_RW | 33 | 2,3,5 | 46 | 56 | 53 | 4.6 | 400 | 610 | 550 | 320 |
0402CT-39NX_RW | 39 | 2,3,5 | 49 | 58 | - | 4.3 | 825 | 430 | 320 | 180 |
0402CT-47NX_RW | 47 | 2,3,5 | 43 | 49 | - | 3.9 | 900 | 400 | 320 | 180 |
0402CT-56NX_RW | 56 | 2,3,5 | 45 | 53 | - | 3.7 | 1250 | 340 | 260 | 140 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.044 | 0.024 | 0.018 | 0.006 | 0.020 | 0.024 | 0.014 | 0.026 | inches |
1,11 | 0,61 | 0,45 | 0,15 | 0,51 | 0,61 | 0,36 | 0,66 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,51 | 0,6 | |
10000* | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,51 | 0,6 |