For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 4 | DCR max (mΩ) 5 | Irms (mA) 6 | |||
---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | |||||
026011C-15NXJR_ | 15 | 14.9 | 42 | 15.4 | 57 | 16.3 | 62 | 5.2 | 415 | 260 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.030 | See table below | 0.022 | 0.004 | 0.011 | 0.016 | 0.010 | 0.014 | inches |
0,76 | 0,55 | 0,10 | 0,28 | 0,41 | 0,25 | 0,36 | mm |
026011C-N75 | 0.015 / 0,38 | 026011C-9N0 | 0.015 / 0,38 | 026011C-27N | 0.015 / 0,38 |
---|---|---|---|---|---|
026011C-1N7 | 0.015 / 0,38 | 026011C-10N | 0.015 / 0,38 | 026011C-30N | 0.013 / 0,33 |
026011C-3N0 | 0.015 / 0,38 | 026011C-11N | 0.015 / 0,38 | 026011C-33N | 0.013 / 0,33 |
026011C-4N7 | 0.015 / 0,38 | 026011C-12N | 0.013 / 0,33 | 026011C-36N | 0.013 / 0,33 |
026011C-5N1 | 0.015 / 0,38 | 026011C-15N | 0.013 / 0,33 | 026011C-39N | 0.013 / 0,33 |
026011C-5N6 | 0.015 / 0,38 | 026011C-16N | 0.015 / 0,38 | 026011C-43N | 0.013 / 0,33 |
026011C-6N2 | 0.015 / 0,38 | 026011C-18N | 0.013 / 0,33 | 026011C-56N | 0.013 / 0,33 |
026011C-6N8 | 0.015 / 0,38 | 026011C-20N | 0.015 / 0,38 | 026011C-68N | 0.013 / 0,33 |
026011C-7N5 | 0.015 / 0,38 | 026011C-22N | 0.013 / 0,33 | 026011C-75N | 0.013 / 0,33 |
026011C-8N2 | 0.015 / 0,38 | 026011C-24N | 0.015 / 0,38 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | ![]() |
2000 | 10,000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 |