Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 10%) |
900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 4 | DCR max (mΩ) 5 | Irms (mA) | ||
---|---|---|---|---|---|---|---|---|---|
Q typ 3 | Q typ 3 | Q typ 3 | at 25°C 6 | at 85°C 7 | at 125°C 8 | ||||
0201HT-13NXKR_ | 13 | 30 | 44 | 50 | 6.3 | 520 | 190 | 190 | 100 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.023 | 0.018 | 0.011 | 0.004 | 0.015 | 0.008 | 0.00095 | 0.0195 | inches |
0,58 | 0,46 | 0,28 | 0,10 | 0,38 | 0,20 | 0,24 | 0,50 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,28 | 0,42 | |
10000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,28 | 0,42 |