Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 4 | DCR max (Ω) 5 | Irms (mA) 6 | |||
---|---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | |||||
0201HL-27NXJR_ | 27 | 26.9 | 35 | 28.2 | 47 | 30.5 | 55 | 4.0 | 1.03 | 125 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.023 | 0.018 | 0.018 | 0.004 | 0.015 | 0.009 | 0.007 | 0.018 | inches |
0,58 | 0,46 | 0,46 | 0,10 | 0,38 | 0,23 | 0,18 | 0,46 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | ![]() |
2000 | 10,000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 |