Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 5 | DCR max (mΩ) 6 | Irms (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | at 25°C 7 | at 85°C 8 | at 125°C 9 | |||||
0201CT-0N6XKR_ | 0.60 | 10 | 28 | 41 | 53 | 35.2 | 60 | 700 | 240 | 140 |
0201CT-1N5XKR_ | 1.5 | 10 | 27 | 40 | 49 | 20.3 | 130 | 460 | 190 | 100 |
0201CT-2N4XKR_ | 2.4 | 10 | 34 | 53 | 66 | 15.8 | 130 | 470 | 300 | 180 |
0201CT-4N7XKR_ | 4.7 | 10 | 34 | 52 | 61 | 9.6 | 210 | 360 | 240 | 140 |
0201CT-5N1XKR_ | 5.1 | 10 | 30 | 42 | 48 | 9.2 | 330 | 290 | 170 | 90 |
0201CT-5N6XKR_ | 5.6 | 10 | 35 | 48 | 56 | 9.8 | 210 | 360 | 300 | 180 |
0201CT-6N2XKR_ | 6.2 | 10 | 35 | 48 | 55 | 8.7 | 210 | 360 | 300 | 180 |
0201CT-6N8XKR_ | 6.8 | 10 | 32 | 43 | 48 | 8.0 | 270 | 340 | 240 | 140 |
0201CT-7N5XKR_ | 7.5 | 10 | 30 | 41 | 47 | 7.9 | 500 | 290 | 140 | 70 |
0201CT-8N2XKR_ | 8.2 | 10 | 35 | 48 | 54 | 7.7 | 260 | 330 | 300 | 180 |
0201CT-9N1XKR_ | 9.1 | 10 | 33 | 45 | 50 | 6.8 | 395 | 270 | 190 | 100 |
0201CT-11NXKR_ | 11 | 10 | 34 | 46 | 50 | 6.8 | 480 | 250 | 190 | 100 |
0201CT-12NXKR_ | 12 | 10 | 33 | 43 | 45 | 6.2 | 460 | 250 | 190 | 100 |
0201CT-22NXKR_ | 22 | 10 | 30 | 35 | 32 | 4.5 | 925 | 170 | 140 | 70 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.023 | 0.018 | 0.014 | 0.004 | 0.015 | 0.009 | 0.007 | 0.018 | inches |
0,58 | 0,46 | 0,35 | 0,10 | 0,38 | 0,23 | 0,18 | 0,46 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,36 | 0,42 | |
10000* | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,36 | 0,42 |